Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

QTH Light Source, 45 W, Open Air Mount, 300-2500 nm

Specifications

  • Lamp Type
    QTH
  • Lamp Wattage
    45 W  
  • Approximate Brightness
    705 lm  
  • Light Ripple
    < 0.1 % rms
  • Line Regulation
    0.01%
  • Power Requirements
    90 - 264 VAC

Related Products

Included Components

Compare Description Drawings, CAD & Specs Avail. Price
QTH Lamps63360Quartz Tungsten Halogen Lamp, 45 W, Non-Calibrated Source
$860
QTH Lamp Socket Adapters63966Lamp Mount, 45 W and 200 W QTH, Open Air
$665
OPS-Q QTH Lamp Power SuppliesOPS-Q250QTH Lamp Power Supply, 45-250 W, Power, Current, Intensity, RS-232/USB
$3,125

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Calibrated QTH Sources63976-45QC-OAQTH Light Source, 45 W, Open Air Mount, NIST traceable, 300-2400 nm
$9,080