Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Quartz Tungsten Halogen Lamp, 45 W, Non-Calibrated Source

Specifications

  • Lamp Type
    QTH
  • Lamp Wattage
    45 W
  • Effective Filament Size
    4.75 H x 1.5 Dia. mm
  • Filament Type
    CC
  • Approximate Flux
    705 lm  
  • Lamp Voltage
    6.8 V

Resources & Downloads

Literature
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
QTH Lamp Socket Adapters63966Lamp Mount, 45 W and 200 W QTH, Open Air$665
OPS-Q QTH Lamp Power SuppliesOPS-Q250QTH Lamp Power Supply, 45-250 W, Power, Current, Intensity, RS-232/USB
In Stock
$3,125
Open Air Mounted QTH Light Sources63976-45Q-OAQTH Light Source, 45 W, Open Air Mount, 300-2500 nm
6 Weeks
$4,510