QTH Light Source, 45 W, Open Air Mount, NIST traceable, 300-2400 nm

Specifications

  • Lamp Type
    QTH
  • Lamp Wattage
    45 W  
  • Approximate Brightness
    705 lm  
  • Light Ripple
    < 0.1 % rms
  • Line Regulation
    0.01%
  • Power Requirements
    90 - 264 VAC

Related Products

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
OPS-Q QTH Lamp Power SuppliesOPS-Q250QTH Lamp Power Supply, 45-250 W, Power, Current, Intensity, RS-232/USB
In Stock
$3,125
QTH Lamps63358Calibrated Source Lamp, Quartz Tungsten Halogen, 45 W, 300-2400 nm
In Stock
$5,860