Fiber Alignment Stage, ULTRAlign, Left-Handed, 13 mm XYZ Travel, 8-32 and 1/4-20

The 562F-XYZ-LH ULTRAlign™ Left-Handed Linear XYZ Stage features stainless steel construction for superior long-term stability, with thermally matched, hardened steel crossed roller bearings for unsurpassed performance. The crossed roller bearings and precision-manufactured bearing reference surfaces provide exceptionally straight linear travel over a 13 mm range, with angular deviation better than 100 μrad about any axis. We measure each stage on a six-axis interferometer to ensure performance. The robust design of the 562 Series Stages makes them ideally suited for repetitive, high use fiber optic manufacturing and research applications. These stages have greater thermal immunity due to their higher mass. And larger diameter bearings increase the stiffness of the stage. Each 562 stage axis is equipped with a non-influencing locking mechanism, to maintain sub-micron positioning, when locking or unlocking. Specially designed actuator mounting blocks allow quick and easy actuator changes; on any axis; at any time. This left-handed stage version allows for ergonomic actuator placement. Three actuators are required and not included. Newport offers a comprehensive selection of manual or motorized actuators to choose from.
Rigid Crossed Roller Bearings Eliminate Flexure Resonances
Spring-flexures have been touted as the best design method for ultra-precise positioning, but they are inherently susceptible to vibrational disturbances. Their low natural frequency makes them extremely sensitive to everyday lab activities - even walking or talking could disturb your experimental measurements. Touching a flexure component or the optical table can cause changes in the stage position, causing large variations in the output signal. This sensitivity can make fine manual adjustment difficult or sometimes impossible and forces the use of more expensive motion control systems.
Crossed roller bearings, when optimally pre-loaded, are not as susceptible to vibration, giving the ULTRAlign™ far greater stability and stiffness than positioners with flexure designs. With the precision and stability made possible by crossed roller bearing construction, in many cases manual micrometers can be substituted for piezoelectric actuators without degrading positioning performance.
Super-Stable Stainless Steel Construction
All major structural components of ULTRAlign components, including all brackets and accessory mounts, are constructed of stainless steel. Stainless steel is a far superior material, compared to aluminum, for fiber positioning components and other high stability applications. Stainless steel construction gives ULTRAlign components significantly better overall thermal stability, so that experimental setups maintain their alignment over long periods. For example, typical power fluctuation of a butt coupled single-mode fiber, with a 10 µm spacing, is less than 1.5 dB over a 16 hour period. This is equivalent to 1.5 µm of drift. The robust design of the 562 Series Stages makes them ideally suited for repetitive, high use fiber optic manufacturing and research applications. These stages have greater thermal immunity than aluminum stages due to their higher mass, while larger diameter bearings increase the stiffness of the stage.
Maximized Alignment Precision with Additional Pitch/Yaw/Roll Control
561 and 562 Series Tip and Tilt Platforms are compatible with the linear stages to provide two-axis pitch and yaw (θYθZ) alignment of fibers to devices. Goniometers are also available to provide roll (θX) control about the fiber axis. With up to six degrees of freedom attainable, these high-performance ULTRAlign stages offer a superior fiber optic alignment solution. Shown in the video are
Easy Interchange Actuators
The ULTRAlign stages feature specially designed actuator mounting blocks to allow quick and easy actuator changes on any axis, at any time. They are sold without actuators to allow the comprehensive selection of manual or motorized actuators to choose from.
Rail Mounting Fiber Alignment Accessories
An easy-to-use dovetail mounting rail on the top surface of ULTRAlign stages provides a single, common reference surface for precise and secure attachment of fiber systems and device holders for alignment from the wide selection of fiber alignment accessories. We offer a wide range of accessories specifically designed for use with the 561 and 562 Series Fiber Alignment Stages, including fiber holders and positioners, GRIN Lens and objective mounts, a variety of platforms, and a vacuum waveguide mount with eight vacuum ports. Shown is
Specifications
- Stage TypeLeft-Handed
- Axes of TravelXYZ
- Travel Range X, Y, Z13 mm, 13 mm, 13 mm
- Thread Type8-32 and 1/4-20
- Load Capacity156 N
- Angular Deviation<100 µrad
- Optical Axis Height98.4 mm
- Recommended Adjustment Screw
- Recommended Vernier Micrometer
- Recommended TRA Motorized Actuator
- Recommended TRB Motorized Actuator
- Recommended LTA Motorized Actuator

Resources & Downloads
Other
562F-XYZ-LH_RoHS2021.pdf(686.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-XYZ-LHFiber Alignment Stage, ULTRAlign, Left-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466AFiber Alignment Stage, Right-Handed, Flexure, 2 mm XYZ Travel, 6-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 562F-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 13 mm XYZ Travel, 8-32 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 562F-TILT-LHTilt Platform, Two Axis, Left-Handed, 562 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13Differential Micrometer Head, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 562F-TILT-LHTilt Platform, Two Axis, Left-Handed, 562 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 562F-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 13 mm XYZ Travel, 8-32 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More |


















