Silver Mirror, General Purpose, Borofloat, 50.8 mm, 450 - 12,000 nm

The 5123 General Purpose Silver Coated Mirror can be used over a broad spectral range with better than 95% reflectivity from 450 nm to beyond 12 μm. It's proprietary silver-based coating makes this 50.8 mm (2.0 inch) diameter mirror highly reflective from 0° to 45° and virtually insensitive to polarization. Protective dielectric coatings make it resistant to tarnish and oxidation. Plus it has minimal phase distortion, so it is useful for ultrafast-pulsed applications with Ti:Sapphire and other lasers.
Specifications
- Wavelength RegionBroadband
- Wavelength Range450-12000 nm
- Mirror ShapeRound
- Diameter50.8 mm
- Mirror SizeØ50.8 mm
- Thickness12.5 mm
- MaterialBorofloat® 33
- Surface Quality25-10 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Clear Aperture≥central 80% of diameter
- ReflectivityRavg>95% @ 450-1200 nm
- Damage Threshold1 J/cm2 @ 532 nm, 10 ns, 20 Hz
- Diameter Tolerance+0/-0.25 mm
Resources & Downloads
2D Product Drawings
Borofloat 33 Metallic Mirror Drawing(89.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 20D20ER.2Silver Mirror, Borofloat, 50.8 mm, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20Z20ER.2Silver Mirror, Zerodur, 50.8 mm, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20SD520ER.2Silver Mirror, Economy, Borofloat, 50.8 mm Square, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20DC200ER.2Concave Metallic Mirror, 50.8 mm, 100 mm Focal Length, 480-20,000 nm | |||||
![]() | 18E20ER.2Elliptical Mirror, Silver, Borofloat, 46.7 x 66 mm, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P200-AI28Mirror Mount, PERFORMA-i, 2.0 in., 80 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-AC2KMirror Mount, ULTIMA®, Center, 2.0 in., 2 Locking Knob Adjustment | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-G2KGimbal Mirror Mount, ULTIMA®, Center, 2.0 in., 2 Locking 100-TPI Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













