Silver Mirror, Economy, Borofloat, 50.8 mm Square, λ/10, 480-20,000 nm
The 20SD520ER.2 is an Economy Broadband Silver Square Mirror. By taking advantage of advanced polishing techniques and our high-volume manufacturing, these mirrors are truly cost effective. This 50.8 x 50.8 mm (2.0 x 2.0 inch) square mirror is made from 12.0 mm thick Borofloat® 33 substrate which is coated with the ER.2 silver coating. Borofloat® 33 has low thermal expansion and is an excellent substrate for most applications. Our ER.2 protected silver coating is composed of a low emissivity silver film fully encapsulated by a multilayer dielectric stack to prevent oxidation. This coating has excellent broadband reflectivity in the IR, while maintaining very good performance in the visible and near IR. The 20SD520ER.2 has an average reflectivity greater than 96% from 480–1100 nm and greater than 98.5% from 1.1–20 μm. This mirror has a λ/10 surface flatness and a 60-40 surface quality.
Specifications
-
Wavelength Region
Broadband
-
Wavelength Range
480-20000 nm
-
Mirror Shape
Square
-
Mirror Size
50.8 x 50.8 mm
-
Thickness
12.7 mm
-
Material
Borofloat® 33
-
Coating Type
Protected Silver
-
Coating Code
ER.2
-
Surface Quality
60-40 scratch-dig
-
Surface Flatness
λ/10 at 632.8 nm
-
Substrate Number
20SD520
-
Angle of Incidence
0-15°
-
Clear Aperture
≥central 80% of diameter
-
Back Surface
Ground
-
Reflectivity
Ravg>96%, Rmin>93% @ 480-1100 nm;Ravg>98.5%, Rmin>97% @ 1.1-20 µm
-
Damage Threshold
1 J/cm², 10 ns pulses , 20 Hz at 1064 nm
-
Size Tolerance
+0/-0.13 mm
-
Thickness Tolerance
±0.25 mm
-
Chamfers
0.38-1.14 mm face width
-
Chamfers Angle Tolerance
45° ±15°
-
Cleaning
-
Wavelength Region
Broadband
-
Wavelength Range
480-20000 nm
-
Mirror Shape
Square
-
Mirror Size
50.8 x 50.8 mm
-
Thickness
12.7 mm
-
Material
Borofloat® 33
-
Coating Type
Protected Silver
-
Coating Code
ER.2
-
Surface Quality
60-40 scratch-dig
-
Surface Flatness
λ/10 at 632.8 nm
-
Substrate Number
20SD520
-
Angle of Incidence
0-15°
-
Clear Aperture
≥central 80% of diameter
-
Back Surface
Ground
-
Reflectivity
Ravg>96%, Rmin>93% @ 480-1100 nm;Ravg>98.5%, Rmin>97% @ 1.1-20 µm
-
Damage Threshold
1 J/cm², 10 ns pulses , 20 Hz at 1064 nm
-
Size Tolerance
+0/-0.13 mm
-
Thickness Tolerance
±0.25 mm
-
Chamfers
0.38-1.14 mm face width
-
Chamfers Angle Tolerance
45° ±15°
-
Cleaning