Intermediate Adaptor Plate, Round, Φ105 mm, PI86.02 Series

The 338296 Round Intermediate Adaptor Plate is 105 mm in diameter and is designed to allow two components of different sizes and without a common hole pattern to be attached together. It is made of aluminum and compatible with UMR8 stages.
Specifications
- TypeIntermediate Adaptor Plate
- DimensionsØ105 mm
- MaterialAluminum
- UseUMR and UTR Stages
Resources & Downloads
2D Product Drawings
PI86.02-S(159.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SCREW-10Socket Head Cap Screws, Low-Profile, M6, Qty 10 | |||||
![]() | SCREW-10Socket Head Cap Screws, Low-Profile, 1/4-20, Qty 10 | |||||
![]() | SK-SH-Q20Socket Head Cap Screw Kit, Stainless Steel, 1/4-20, Qty 320 | In Stock | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 33823590 degree Angle Bracket, Adjustable, EQ120.03 | |||||
![]() | 33823490 degree Angle Bracket, Adjustable, EQ8.03 | |||||
![]() | 338282Intermediate Adaptor Plate, 50 x 50 mm Square, PI50.02 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 33823390 degree Angle Bracket, Adjustable, EQ5.03 | In Stock | ||||
![]() | 338294Intermediate Adaptor Plate, Round, Φ105 mm, PI86.01 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UMR8.51Linear Stage, Double-Row Ball Bearing, 51 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.16Linear Stage, Double-Row Ball Bearing, 16 mm Travel, M3, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN80Vertical Linear Stage, Precision Ball Bearing, 12.5 mm Travel, M4 & M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.4Linear Stage, Double-Row Ball Bearing, 4 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















