90 degree Angle Bracket, Adjustable, EQ120.03

The 338235 EQ120 Series Adjustable Bracket allows one arm of an angle bracket to vary in length. This can be useful to adjust the center of rotation of a UMR linear or UTR rotation stage mounted orthogonal to a UTR stage. It is also beneficial to simply adjust the length of one arm of a UMR or UTR stage mounted orthogonal to a UMR stage. Made of aluminum, this metric bracket is compatible with UMR12 and UTR120 Series stages and has a 4.4 lb. (2 kg) load capacity.
Specifications
- Type90° Adjustable Angle Bracket
- MaterialAnodized Aluminum
- UseMR12 and UTR120 Stages
- Weight2 kg
Resources & Downloads
Other
338235 RoHS Certificate(280 kB, PDF)
2D Product Drawings
338235.pdf(180.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock | ||||
![]() | CL18-40Carriage Lock, UMR12.40 | In Stock | ||||
![]() | ADAPT-BM25-375Motorized Actuator Adapter, VP-25AA, LTA-HS or PZA12 to UMR12, TGN120 or MVN120 | In Stock | ||||
![]() | FP18-40Fixed Positioning Kit, UMR12.40 |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | EQ80-EOuter Bracket, Compatible with 80 mm Stages | In Stock | ||||
![]() | 33823490 degree Angle Bracket, Adjustable, EQ8.03 | |||||
![]() | 33823390 degree Angle Bracket, Adjustable, EQ5.03 | In Stock | ||||
![]() | X48-1Optical Rail, Aluminum, 1000 mm Length, M4 Threads, X48 Series | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series | In Stock | ||||
![]() | UTR120Manual Rotation Stage, Steel, 4.7 in. Diameter, 4° Fine, 1/4-20 | In Stock | ||||
![]() | UMR12.80Linear Stage, Single-Row Ball Bearings, 3.15 in., 10-24 and 1/4-20 | In Stock | ||||
![]() | UMR12.40Linear Stage, Single-Row Ball Bearings, 1.57 in., 10-24 and 1/4-20 | In Stock | ||||
![]() | UTR120AManual Rotation Stage, Steel, 2.44 in. Aperture, 4.7 in. Diameter, 4° Fine, 1/4-20 | In Stock |













