Optical Power Sensor, High Dynamic Range, 320-1060 nm, Free Space.

  • Wavelength Range
    320-1060 nm
  • 3 dB Bandwidth
    1, 5, 25 kHz
  • Detector Type
    PIN
  • Detector Material
    Si
  • Window Material
    Fusion bonded borosilicate glass,no AR coating
  • Detector Diameter
    5 mm
  • Rise Time
    30 µs
    (0-100% transition time, 25 kHz setting)
  • Maximum Input Power
    6 dBm (920 nm typical)
  • Input Connector
    Free Space or Optional Fiber Adapter
  • Output Type
    Analog
  • Output Connector
    Male BNC
  • Output Impedance
    <1Ω typical
  • Output Ranges
    -0.2 to +3.75 V typical
  • Power Requirements
    ±15 V, 75 mA
  • Operating Temperature
    15 to 35°C
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C