Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Concave Mirror, Ultrafast, 50.8 mm Diameter, 1000 mm EFL, 700-930 nm

Specifications

  • Wavelength Range
    700-930 nm
  • Wavelength Region
    NIR
  • Mirror Shape
    Concave
  • Diameter
    50.8 mm
  • Effective Focal Length (EFL)
    1000 mm
  • Material
    Fused Silica
  • F/#
    19.7
  • Radius of Curvature (R)
    -2000 mm
  • Coating Type
    Broadband Ultrafast Pulse Coating
  • Coating Code
    UF.25
  • Angle of Incidence
    0-5°
  • Reflectivity
    Rs>99% @ 700-930 nm; Rp>99% @ 730-870 nm
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Back Surface
    Commercial Polished
  • Edge Thickness (T<sub>e</sub>)
    3.0 mm
  • Center Thickness (T<sub>c</sub>)
    2.839 mm
  • Thickness Tolerance
    ±0.25 mm
  • Focal Length Tolerance
    ±2%
  • Diameter Tolerance
    ±0.25 mm
  • Cleaning
undefined
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Broadband Ultrafast Mirrors10Q20UF.35PTurning Mirror, Super-Broadband, Ultrafast, 25.4 mm, P Pol, 680-1060 nm
In Stock
$804
Superior Fused Silica Dielectric SuperMirrors10CM00SR.40FOptical Mirror, High Finesse, Ultra-Low Loss, 25.4 mm, R>99.97%, 761-867 nm
In Stock
$1,376
Standard Ultrafast Mirrors10B20UF.25Low GDD Ultrafast Mirror, 45° AOI, 25.4 mm, 700-930 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$272
Standard Borofloat 33 Dielectric Mirrors10D20BD.2Dielectric Mirror, Broadband, 25.4 mm Diameter, 700-950 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$106

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU200-A3KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 3 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$286
ULTIMA® Gimbal Mirror MountsU200-G2KGimbal Mirror Mount, ULTIMA®, Center, 2.0 in., 2 Locking 100-TPI Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$428
ULTIMA® Low Wavefront Distortion Mirror MountsU200-AC3KMirror Mount, ULTIMA®, Center, 2.0 in., 3 Locking Knob Adjustment
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$463
Performa-i Hex-Driven Mirror MountsP200-AI28Mirror Mount, PERFORMA-i, 2.0 in., 80 TPI, 2 Locking Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$207