Turning Mirror, Super-Broadband, Ultrafast, 25.4 mm, P Pol, 680-1060 nm

  • Wavelength Region
    NIR
  • Wavelength Range
    680-1060 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm
  • Material
    Fused Silica
  • Coating Type
    Broadband Ultrafast Pulse Coating
  • Coating Code
    UF.35P
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/4 at 632.8 nm
  • Wedge
    30 ± 15 arc min
  • Angle of Incidence
    45° ± 3°
  • Clear Aperture
    ≥ central 78% of diameter
  • Back Surface
    Fine Grind
  • Reflectivity
    Rp>99.6% @ 680-1060 nm
  • Thickness
    6.0 mm  
  • Thickness Tolerance
    ±0.38 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45 ±15°
  • Cleaning