These concave ultrafast mirrors are designed to focus and redirect with minimal group delay dispersion (GDD).
- Minimal Group Delay Dispersion (GDD)
- Focal lengths from 50 or 1000 mm
- Rs >99% from 700-930 nm See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 20Q1000UF.25 | In Stock |
Specifications
- Wavelength Range700-930 nm
- Mirror ShapeConcave
- MaterialFused Silica
- Coating TypeBroadband Ultrafast Pulse Coating
- Coating CodeUF.25
- Angle of Incidence0-5°
- ReflectivityRS>99% @ 700-930 nm; RP>99% @ 730-870 nm
- Damage Threshold1 TW/cm2 peak power @ 800 nm, 100 fs, 5 kHz
- Surface Accuracy, Power1.5λ @ 632.8 nm
- Surface Accuracy, Irregularityλ/4 @ 632.8 nm
- Surface Quality15-5 scratch-dig
- Back SurfaceCommercial Polish
- Edge Thickness (Te)3.0 mm
- Thickness Tolerance±0.25 mm
- Focal Length Tolerance±2%
- Diameter Tolerance±0.25 mm
- Clear Aperture≥central 80% of diameter
- Cleaning
Features
High Reflectance UF.25 Ultrafast Coating
UF.25 ultrafast mirror coating is designed to provide maximum reflectivity and bandwidth with minimum effect on pulse dispersion. Careful thin film design and an advanced coating process result in a broadband mirror with exceptional performance characteristics. This coating is optimized at 45° AOI for steering ultrafast pulsed lasers and provides simultaneous reflectance for both S- and P-polarized light, over 99% reflectance from 730-870nm for P-polarization and 700-930nm for S-polarization.
Low GDD and the Cubic Term
Group delay dispersion (GDD) and the cubic term of the phase expansion are shown below for reference. True mirror performance can be affected by manufacturing tolerances and repeatability. Newport minimizes these effects with the use of state-of-the-art thin film production equipment and computer controlled processes. These mirrors have been successfully field tested at several university and industrial laboratories engaged in ultrafast studies and have been found to have high performance very closely matching these calculated curves.
Leaky Mirror
The rear surface of the low GDD ultrafast mirror is uncoated and polished to allow undistorted transmission of leaked ultrafast beams. A tiny component of incident ultrafast beam will transmit through the mirror and may be measured to characterize the ultrafast pulses.
High Laser Damage Threshold
Our ultrafast laser mirrors have been laboratory tested for laser damage. They were found to withstand 1 TW/cm2 peak power with 100 fsec pulses at 5 kHz at 800 nm.
Resources
Selection Guides
Technical Notes
Literature
Ultrafast Laser Optics-White Paper(477.2 kB, PDF)