Auto-balanced Optical Receiver, Nirvana, 400-1070 nm, 125 kHz, 8-32 / M4

The 2007 Nirvana Auto-Balanced Optical Receiver can cut the effects of laser noise by 50 dB, making even very small signals easy to see. The 2007 has a 400 to 1070 nm wavelength range. In spectroscopy, ellipsometry, or heterodyne-detection experiments, these receivers can yield shot-noise-limited performance without the need for lock-in amplifiers or high-frequency modulation. 8-32 mounting thread. M4 metric adaptor and tool now included.
An external power supply, which must be purchased separately, is required – we recommend our
Specifications
- Device TypeBalanced Receiver
- Optical InputFiber-optic and Free Space
- Detector MaterialSilicon
- Detector TypePIN
- Detector Diameter2.5 mm
- Wavelength Range400-1070 nm
- 3 dB BandwidthDC to 125 KHz
- Rise Time3 µs
- Maximum Conversion Gain5.2 x 105 V/W
- Maximum Transimpedance Gain1x106 V/A
- Peak Responsivity0.5 A/W
- NEP3 pW/√Hz
- Common Mode Rejection50 dB
- Saturation Power1 mW
- Maximum Optical Power4 mW
- Maximum RF Power+12 dBm bei 50 Ω
- Output ConnectorBNC
- Output Impedance100 Ω
- Power Requirements±15 V, 300 mA
- Thread Type8-32
Resources & Downloads
2D Product Drawings
20x7 Drawing(138.2 kB, PDF)
Other
MKS EU ROHS3 - 20x7.pdf(228.9 kB, PDF) 2007_2017 CE Declaration of Conformity.pdf(103.1 kB, PDF)
Manuals
Related Products
Included Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m | In Stock | ||||
![]() | 0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 2017Auto-balanced Optical Receiver, Nirvana, 800-1700 nm, 125 kHz, 8-32 / M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2107-FC-MBalanced Fiber-Optic Receiver, Adjustable, 320-1000 nm, 10 MHz, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2117-FC-MBalanced Fiber-Optic Receiver, Adjustable, 800-1700 nm, 10 MHz, M4 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1807-FSBalanced Optical Receiver, 320-1000 nm Silicon Detector, 80 MHz, Free Space | In Stock | ||||
![]() | 1817-FSBalanced Optical Receiver, 900-1700 nm InGaAs Detector, 80 MHz, Free Space |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0901Lab Power Supply, ±15 VDC |








