Auto-balanced Optical Receiver, Nirvana, 800-1700 nm, 125 kHz, 8-32 / M4

Specifications

  • Device Type
    Balanced Receiver
  • Optical Input
    Fiber-optic and Free Space
  • Detector Type
    PIN
  • Detector Diameter
    1 mm  
  • Wavelength Range
    800-1700 nm
  • 3 dB Bandwidth
    DC to 125 KHz
  • Rise Time
    3 µs
  • Maximum Conversion Gain
    1 x 106 V/W
  • Maximum Transimpedance Gain
    1x106 V/A
  • Peak Responsivity
    1.0 A/W
  • NEP
    3 pW/√Hz  
  • Common Mode Rejection
    50 dB
  • Saturation Power
    0.5 mW
  • Maximum Optical Power
    4 mW  
  • Maximum RF Power
    +12 dBm bei 50 Ω
  • Output Connector
    BNC
  • Output Impedance
    100 Ω  
  • Power Requirements
    ±15 V, 300 mA
  • Thread Type
    8-32

Related Products

Accessories (sold separately)

Compare Description Drawings, CAD & Specs Avail. Price
model 0901 power supply for New Focus sensors, detectors, receivers, and amplifiers0901Lab Power Supply, ±15 VDC$570
Photodetector and Photoreceiver Power Supply0923-2Accessory Cable, Pico (m8) Double-Ended, Male to Male, 2 m
In Stock
$69
Photodetector and Photoreceiver Power Supply0927Accessory Cable, BNC Male, SMB Plug
In Stock
$119

Included Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m
In Stock
$59
Photodetector and Photoreceiver Power Supply0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$103

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Nirvana Auto-Balanced Optical Receivers2007Auto-balanced Optical Receiver, Nirvana, 400-1070 nm, 125 kHz, 8-32 / M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,910

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
model 0901 power supply for New Focus sensors, detectors, receivers, and amplifiers0901Lab Power Supply, ±15 VDC$570