Balanced Optical Receiver, 320-1000 nm Silicon Detector, 80 MHz, Free Space

The 1807-FS Silicon Balanced Optical Receiver is ideal for coherent heterodyne-detection applications including Doppler LIDAR, and optical coherence tomography. This free space, 320 to 1000 nm, DC to 80 MHz balanced receiver can make the difference when you need to see a small signal. Just like our Model 16x7-AC-FS 650-MHz and 800-MHz balanced receivers, the Model 1807-FS balanced receiver works by subtracting the photocurrent from two well-matched photodetectors. Common-mode noise that is present on both the reference and signal beams (such as laser-intensity noise) is cancelled out and doesn't appear as part of the signal. Any imbalance between the photocurrents generated by the reference and signal detectors, whether intentional or unintentional, is amplified and is seen as the signal. These Models 18X7 receivers contain the same detectors as those in our Model 18X1 Series receivers, and provide higher gain than their wider-bandwidth 650-MHz and 800-MHz balanced receiver counterparts. These units are sold as FC-connectorized versions only. 8-32 mounting thread. M4 metric adaptor and tool now included.
To ensure safe operation, we strongly recommend our Model
Specifications
- Device TypeBalanced Receiver
- Optical InputFree Space
- Detector MaterialSilicon
- Detector TypePIN
- Detector Diameter0.4 mm
- Wavelength Range320-1000 nm
- 3 dB BandwidthDC to 80 MHz
- Rise Time3 ns
- Maximum Conversion Gain2 x 104 V/W
- Maximum Transimpedance Gain40 V/mA
- Peak Responsivity0.5 A/W @ 800 nm
- Integrated Noise5 mVrms
- Common Mode Rejection25 dB
- Saturation Power110 µW @ 760 nm
- Maximum Differential Power10 mW @ 760 nm
- 10 mW @ 760 nm
- Maximum RF Power+12 dBm bei 50 Ω
- Output ConnectorSMA
- Output Impedance33 Ω
- Power Requirements±15 VDC, 250 mA
- Thread Type8-32
Resources & Downloads
2D Product Drawings
18X7 Drawing(227.8 kB, PDF)
Manuals
18x7 Balanced Photoreceiver User Manual(1.9 MB, PDF)
Other
RoHS Declaration 80 MHz Family.pdf(223 kB, PDF)
Related Products
Accessories (sold separately)
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0901Lab Power Supply, ±15 VDC |
Included Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m | In Stock | ||||
![]() | 0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1225Connector Adapter, Male SMA to Female BNC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1807-FCBalanced Fiber-Optic Receiver, 320-1000 nm Silicon Detectors, 80 MHz | In Stock | ||||
![]() | 1817-FCBalanced Fiber-Optic Receiver, 900-1700 nm InGaAs Detector, 80 MHz | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1817-FSBalanced Optical Receiver, 900-1700 nm InGaAs Detector, 80 MHz, Free Space | |||||
![]() | 2107-FS-MAdjustable Balanced Receiver, 320-1000 nm, 10 MHz, Free Space, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2007Auto-balanced Optical Receiver, Nirvana, 400-1070 nm, 125 kHz, 8-32 / M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1607-AC-FSBalanced Optical Receiver, Silicon, 320-1000 nm, 650 MHz, Free Space | In Stock |









