Aluminum Mirror, Float Glass, 25.4 mm Square, 5λ, 400-10,000 nm

The 10SJ00ER.3 is a Utility Broadband Aluminum Mirror optimized for 400-10,000 nm with square dimensions of 25.4 x 25.4 mm and a 3.17 mm thickness.
These mirrors are excellent economical broadband reflectors. The front surface is coated with our ER.3 dielectric-enhanced aluminum coating. The 10SJ00ER.3 has an average reflectivity greater than 90% from 400-2000 nm. These mirrors can be used as a front or back surface reflector. A removable plastic sheet protects the mirror surface during shipment and handling, and can be left on if used as a back surface reflector.
Specifications
- Wavelength RegionBroadband
- Wavelength Range400-10000 nm
- Mirror ShapeSquare
- Mirror Size25.4 x 25.4 mm
- Thickness3.17 mm
- MaterialFloat Glass
- Coating TypeEnhanced Aluminum
- Coating CodeER.3
- Surface Quality60-40 scratch-dig
- Surface Flatness5λ per inch at 632.8 nm
- Clear Aperture>90% of Side Length
- Back SurfacePolished
- ReflectivityRavg>90% @ 400-2000 nm
- Size Tolerance±0.25 mm
- Thickness Tolerance±0.76 mm
- Cleaning

Resources & Downloads
Other
10SJ00ER.3 RoHS Certificate(264.4 kB, PDF) 10SJ00ER.3_ROHS2-2021.pdf(280 kB, PDF)
2D Product Drawings
Square Utility Mirror Drawing(82.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10D20ER.1Aluminum Mirror, Borofloat, 25.4 mm, λ/10, 450-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D20AL.2UV Aluminum Mirror, Borofloat, 25.4 mm, λ/10, 250-600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20BB.1Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 350-700 nm | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DGM-1Diffraction Grating Mount, 12.5 mm, 25 mm, 50 mm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-2UGP Adapter Kit, Rectangular Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








