Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 4 of 4 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Float Glass Square Broadband Metallic Mirrors10SJ00ER.3Aluminum Mirror, Float Glass, 25.4 mm Square, 5λ, 400-10,000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$22
Float Glass Square Broadband Metallic Mirrors20SJ00ER.3Aluminum Mirror, Float Glass, 50.8 mm Square, 5λ, 400-10,000 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
Float Glass Square Broadband Metallic Mirrors75J00ER.3Aluminum Mirror, Float Glass, 190.5 mm Square, 5λ, 400-10,000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$116
Float Glass Square Broadband Metallic Mirrors75K00ER.3Aluminum Mirror, Float Glass, 190.5 mm Square, 5λ, 400-10,000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$129
Notes:

Round mirror is also available.

Specifications

Features

Low Cost Float Glass Substrate

Float glass is made by floating molten glass over a bed of molten metal. While this is a low cost material that is used in commercial windows, the production method yields a very flat surface of uniform thickness making it a good choice for optics.

Back Reflector Applications

These mirrors can be used as a front or back surface reflector. A removable plastic sheet protects the mirror surface during shipment and handling, and can be left on if used as a back surface reflector.

Enhanced Aluminum Broadband Metallic Coating

The front surface is coated with our ER.3 dielectric-enhanced aluminum coating. Average reflectivity is greater than 90% from 400-2000 nm typically.

Resources