By taking advantage of advanced polishing techniques and high volume manufacturing, Economy Square Broadband Mirrors are a truly cost effective offering with good optical performance.
- Best value all dielectric coated square mirrors
- Rave>99% over 488-694 nm or 700-950 nm
- Substrate flatness & surface quality λ/10, 40-20
- Ideal for device fabricators or OEMs
- Borofloat® 33 glass substrates See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05SD520BD.1 | In Stock | ||||
![]() | 05SD520BD.2 | In Stock | ||||
![]() | 07SD520BD.1 | 7 Weeks | ||||
![]() | 07SD520BD.2 | In Stock | ||||
![]() | 10SD520BD.1 | In Stock | ||||
![]() | 10SD520BD.2 | In Stock | ||||
![]() | 20SD520BD.1 | In Stock | ||||
![]() | 20SD520BD.2 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Wavelength Range488-694 nm, 700-950 nm
- Mirror ShapeSquare
- Mirror Size12.7 x 12.7 mm, 19.05 x 19.05 mm, 25.4 x 25.4 mm, 50.8 x 50.8 mm
- Thickness3.1 mm, 4.57 mm, 6.0 mm, 12.7 mm
- MaterialBorofloat 33
- Surface Flatnessλ/10 at 632.8 nm
- Angle of Incidence0-45°
- Clear Aperture≥ central 80% of diameter
- Thickness Tolerance±0.25 mm
- Chamfers Angle Tolerance45° ±15°
- Cleaning
Features
Maximum Value Optics
Newport's economy class of optics includes mirrors, lenses, objectives, and prisms. They were developed for customers who require inexpensive yet effective optics to perform prototyping, basic optical demonstrations or experiments. The performance of our economy class of optics is equivalent to many other commercially available products at similar prices. They provide maximum value while delivering the quality associated with Newport products.
Borofloat® 33 Substrates
Borofloat 33 is a high quality borosilicate glass that offers low thermal expansion and high thermal shock resistance. Its material properties and moderate cost make Borofloat 33 an ideal substrate for general purpose applications. For more information, please see our Optical Materials technical note.
Durable Dielectric Coatings
All dielectric coating construction is physically more durable than standard metallic coatings. Dielectric mirrors are more resistant to humidity, thermal changes, abrasion, salt exposure and laser damage. They can also endure repeated cleaning without damage.
NIR Broadband Dielectric Coating
Our BD.2 coating offers high reflectance for near infrared diode laser applications. Reflectivity is greater than 99% for s-polarization and 97% for p-polarization from 700 – 950 nm at 0 – 45° angle of incidence. Greater than 80% average reflectivity at 632.8 nm is also provided to permit easy alignment using a HeNe laser.