Dielectric Mirror, ValuMax, Borofloat, 19.05 mm Square, 700-950 nm

The 07SD520BD.2 is a ValuMax® Dielectric Near Infrared Broadband Mirror 19.05 x 19.05 mm square, with a thickness of 4.57 mm, and flatness of λ/10. By taking advantage of advanced polishing techniques and our high volume manufacturing, ValuMax® mirrors are truly cost effective. This family of mirrors boasts seven standard metallic and dielectric broadband coatings, covering the UV, visible, and IR
Resources & Downloads
Other
07SD520BD.2 RoHS Certificate(701.5 kB, PDF) BD.2 Raw Data.xlsx(82.6 kB, XLSX)
2D Product Drawings
SD520BD Series Drawing(82.4 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 07SD520ER.4Gold Mirror, Economy, Borofloat, 19.05 mm Square, λ/10, 650-20,000 nm | In Stock | ||||
![]() | 13E20BD.2Elliptical Mirror, Broadband Dielectric, 33.02 x 46.7 mm, 700-950 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20SD520BD.2Dielectric Mirror, ValuMax, Borofloat, 50.8 mm Square, 700-950 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









