About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Dielectric Mirror, ValuMax, Borofloat, 25.4 mm Square, 700-950 nm






Dielectric Mirror, ValuMax, Borofloat, 25.4 mm Square, 700-950 nm
Model: 10SD520BD.2
Product Series Overview
Economy Square Broadband Dielectric MirrorsThe 10SD520BD.2 is a ValuMax® Dielectric Near Infrared Broadband Mirror 25.4 x 25.4 mm square, with a thickness of 6.0 mm, and flatness of λ/10. By taking advantage of advanced polishing techniques and our high volume manufacturing, ValuMax® mirrors are truly cost effective. This family of mirrors boasts seven standard metallic and dielectric broadband coatings, covering the UV, visible, and IR; and are available in 12.7, 19.05, 25.4, and 50.8 mm (0.5, 0.75, 1.0, and 2.0 in.) diameters and square sizes utilizing Borofloat® 33 substrates. This mirror has a 60-40 surface quality and is coated for 700-950 nm.
Specifications
- Wavelength RegionNIR
- Wavelength Range700-950 nm
- Mirror ShapeSquare
- Mirror Size25.4 x 25.4 mm
- Thickness6.0 mm
- MaterialBorofloat® 33
- Coating TypeBroadband Dielectric
- Coating CodeBD.2
- Surface Quality60-40 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Substrate Number10SD520
- Angle of Incidence0-45°
- Clear Aperture≥central 80% of diameter
- Back SurfaceGround
- ReflectivityRs,avg>99%, Rp,avg>97% @ 700-950 nm
- Damage Threshold1000 W/cm² CW, 4 J/cm², 10 ns pulses, 10 Hz, at 800 nm
- Thickness Tolerance±0.25 mm
- Chamfers0.25-0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning

- Wavelength RegionNIR
- Wavelength Range700-950 nm
- Mirror ShapeSquare
- Mirror Size25.4 x 25.4 mm
- Thickness6.0 mm
- MaterialBorofloat® 33
- Coating TypeBroadband Dielectric
- Coating CodeBD.2
- Surface Quality60-40 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Substrate Number10SD520
- Angle of Incidence0-45°
- Clear Aperture≥central 80% of diameter
- Back SurfaceGround
- ReflectivityRs,avg>99%, Rp,avg>97% @ 700-950 nm
- Damage Threshold1000 W/cm² CW, 4 J/cm², 10 ns pulses, 10 Hz, at 800 nm
- Thickness Tolerance±0.25 mm
- Chamfers0.25-0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning

Resources & Downloads
Other
10SD520BD.2 RoHS Certificate(702.5 kB, PDF) BD.2 Raw Data.xlsx(82.6 kB, XLSX)
2D Product Drawings
SD520BD Series Drawing(82.4 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M1-1DMirror Mount, Lab Standard, EdgeGrip, 1.0 in., 2 Knob Actuators | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-RQSquare Optic Mount, Side-Clamp, 0.25 Thick, 2 Knob Actuators | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



