Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Dielectric Mirror, ValuMax, Borofloat, 19.05 mm Square, 488-694 nm

Specifications

  • Wavelength Region
    VIS
  • Wavelength Range
    488-694 nm
  • Mirror Shape
    Square
  • Mirror Size
    19.05 x 19.05 mm
  • Thickness
    4.57 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Broadband Dielectric
  • Coating Code
    BD.1
  • Surface Quality
    60-40 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    07SD520
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Rs,avg>99%, Rp,avg>98% @ 488-694 nm
  • Damage Threshold
    500 W/cm² CW, 3 J/cm², 10 ns pulses, 10 Hz, at 532 nm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Resources & Downloads

Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Borofloat 33 Dielectric Mirrors05D20BD.1Dielectric Mirror, Broadband, 12.7 mm Diameter, 488-694 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$79
Standard Borofloat 33 Dielectric Mirrors10D20BD.1Dielectric Mirror, Broadband, 25.4 mm Diameter, 488-694 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$100
High-Performance Zerodur Dielectric Mirrors10Z20BD.1Dielectric Mirror, Broadband, Zerodur, 25.4 mm, 488-694 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$161
High-Performance Zerodur Dielectric Mirrors10Z40BD.1Dielectric Mirror, Broadband, Zerodur, 25.4 mm, 488-694 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$226