Dielectric Mirror, ValuMax, Borofloat, 50.8 mm Square, 488-694 nm

  • Wavelength Region
    VIS
  • Wavelength Range
    488-694 nm
  • Mirror Shape
    Square
  • Mirror Size
    50.8 x 50.8 mm
  • Thickness
    12.7 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Broadband Dielectric
  • Coating Code
    BD.1
  • Surface Quality
    60-40 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    20SD520
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Rs,avg>99%, Rp,avg>98% @ 488-694 nm
  • Damage Threshold
    500 W/cm² CW, 3 J/cm², 10 ns pulses, 10 Hz, at 532 nm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.38-1.14 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning