Aluminum Mirror, Float Glass, 190.5 mm Square, 5λ, 400-10,000 nm

The 75J00ER.3 is a Utility Broadband Aluminum Mirror optimized for 400-10,000 nm with square dimensions of 190.5 x 190.5 mm and a 3.17 mm thickness.
These mirrors are excellent economical broadband reflectors. The front surface is coated with our ER.3 dielectric-enhanced aluminum coating. The 75J00ER.3 has an average reflectivity greater than 90% from 400-2000 nm. These mirrors can be used as a front or back surface reflector. A removable plastic sheet protects the mirror surface during shipment and handling, and can be left on if used as a back surface reflector.
Specifications
- Wavelength RegionBroadband
- Wavelength Range400-10000 nm
- Mirror ShapeSquare
- Mirror Size190.5 x 190.5 mm
- Thickness3.17 mm
- MaterialFloat Glass
- Coating TypeEnhanced Aluminum
- Coating CodeER.3
- Surface Quality60-40 scratch-dig
- Surface Flatness5λ per inch at 632.8 nm
- Clear Aperture>90% of Side Length
- Back SurfacePolished
- ReflectivityRavg>90% @ 400-2000 nm
- Size Tolerance±0.76 mm
- Thickness Tolerance±0.76 mm
- Cleaning

Resources & Downloads
Other
75J00ER.3 RoHS Certificate(264.7 kB, PDF) 75J00ER.3_ROHS2-2021.pdf(279.1 kB, PDF)
2D Product Drawings
Square Utility Mirror Drawing(82.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10SD520BD.1Dielectric Mirror, ValuMax, Borofloat, 25.4 mm Square, 488-694 nm | In Stock | ||||
![]() | 20SD520ER.4Gold Mirror, Economy, Borofloat, 50.8 mm Square, λ/10, 650-20,000 nm | In Stock | ||||
![]() | 10SD520BD.2Dielectric Mirror, ValuMax, Borofloat, 25.4 mm Square, 700-950 nm | In Stock | ||||
![]() | 20SD520ER.1Aluminum Mirror, Economy, Borofloat, 50.8 mm Square, λ/10, 450-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SL20ABMGimbal Optical Mount, Ø8.0 in., 2 BM Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL20ABHCGimbal Optical Mount, Ø8.0 in., 2 BHC Locking Allen-Key Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-RQSquare Optic Mount, Side-Clamp, 0.25 Thick, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HM-2Optical Filter Mount, Edge Grip, 2.0 in. Optics, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










