Optical Filter Mount, Edge Grip, 2.0 in. Optics, 8-32

  • Filter Shape
    Round or Square
  • Maximum Optic Thickness
    13 mm
  • Minimum Optic Thickness
    2.7 mm
  • Maximum Thickness
    13 mm  
  • Number of Filters
    1  
  • Mechanism
    Thumbscrew Clamp
  • Mounting Threads
    8-32
  • Material
    Anodized Aluminum
  • Filter Size Circular or Square
    50.8 mm