Aluminum Mirror, Float Glass, 50.8 mm Square, 5λ, 400-10,000 nm

  • Wavelength Region
    Broadband
  • Wavelength Range
    400-10000 nm
  • Mirror Shape
    Square
  • Mirror Size
    50.8 x 50.8 mm
  • Thickness
    3.17 mm  
  • Material
    Float Glass
  • Coating Type
    Enhanced Aluminum
  • Coating Code
    ER.3
  • Surface Quality
    60-40 scratch-dig
  • Surface Flatness
    5λ per inch at 632.8 nm
  • Back Surface
    Polished
  • Reflectivity
    Ravg>90% @ 400-2000 nm
  • Size Tolerance
    ±0.25 mm
  • Thickness Tolerance
    ±0.76 mm
  • Cleaning