Linear Polarizer, Polymer Film, 1000:1, 1100-1750 nm, 25.4 mm

The 10LP-NIR Precision Linear Polarizers is constructed by laminating a polymer polarizing film between two high-precision glass windows. Each window has a high-efficiency 1100 to 1750 nm broadband NIR antireflection coating. The assembly is mounted in a 1 inch (25.4 mm) diameter black anodized aluminum housing for protection and provides a 17.8 mm clear aperture. The transmission axis is clearly marked. The result is a linear polarizer with high transmission and low wavefront distortion that are easy to mount.
Near Infrared Polarizer

Our near infrared polarizers are recommended for 1100-1750 nm wavelength applications, and use a Grade A N-BK7 substrate.
Black Anodized Aluminum Housings
The polarizer assembly is mounted in a black anodized aluminum housing for protection, with the transmission axis clearly marked. The result is linear polarizers with high transmission and low wavefront distortion. The standard outer diameters are convenient for mounting into Newport rotary mounts.
Precision Linear Polarizers
Our Precision Linear Polarizers consist of dichroic sheet polymer polarizer material that is laminated between high quality glass substrates. In the visible wavelength range, these precision optics offer peak-to-valley transmitted wavefront distortion of <λ/5. They feature high extinction ratios, surface quality of 40-20 scratch-dig and offer wide angular acceptance.
Specifications
- Diameter25.4 mm
- Wavelength Range1100-1750 nm
- MaterialGrade A N-BK7
- Polarizing MaterialDichroic Polymer
- Extinction Ratio1000:1
- Damage Threshold1 W/cm2 CW, 0.2 J/cm2 with 20 nsec pulses, visible, typical
- ReflectivityRavg <0.5 %, 1100-1750 nm
- Surface Quality40-20 scratch-dig
- Clear Aperture17.8 mm
- Diameter Tolerance±0.13 mm
- Transmitted Beam Deviation≤2 arc min
- Angle of Incidence±10°
- Wavefront Distortion≤ λ/2 at 632.8 nm over the clear aperture
- Unpolarized Transmission, Parallel PairH0 >18%
- Unpolarized Transmission, SingleTT >29%

Resources & Downloads
Other
10LP-NIR RoHS Certificate(263.7 kB, PDF) 10LP-NIR_ROHS2-2021.pdf(279.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05LP-NIRLinear Polarizer, Polymer Film, 1000:1, 1100-1750 nm, 12.7 mm | |||||
![]() | 20LP-NIRLinear Polarizer, Polymer Film, 1000:1, 1100-1750 nm, 50.8 mm | |||||
![]() | 10LP-VIS-BLinear Polarizer, Polymer Film, 700:1, 430-670 nm, 25.4 mm | |||||
![]() | 10LP-UVLinear Polarizer, Polymer Film, 150:1, 310-400 nm, 25.4 mm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-1ROptic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10P309AR.16Linear Polarizer, Polarcor, 10,000:1, 960-1160 nm, 25.4 mm |













