Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Concave Metallic Mirror, 25.4 mm, 250 mm Focal Length, 250-600 nm

Specifications

  • Wavelength Range
    250-600 nm
  • Mirror Shape
    Concave
  • Diameter
    25.4 mm
  • Effective Focal Length (EFL)
    250 mm
  • F/#
    9.8
  • Radius of Curvature (R)
    -500 mm
  • Material
    Borofloat® 33
  • Coating Type
    UV Enhanced Aluminum
  • Coating Code
    AL.2
  • Angle of Incidence
    0-15°
  • Reflectivity
    Ravg>90% @ 250-600 nm
  • Damage Threshold
    2 J/cm² with 10 ns pulses at 355 nm, 20Hz
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/4 at 632.8 nm
  • Back Surface
    Fine ground
  • Edge Thickness (T<sub>e</sub>)
    6.35 mm
  • Center Thickness (T<sub>c</sub>)
    6.19 mm
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Wedge
    ≤0.03 mm
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined
undefined

Resources & Downloads

Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High-Performance Fused Silica Dielectric Mirrors10Q20BB.1Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 350-700 nm
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$391
Concave Broadband Metallic Mirrors10DC500ER.2Concave Metallic Mirror, 25.4 mm, 250 mm Focal Length, 480-20,000 nm$192
Superior Fused Silica Dielectric SuperMirrors10CM00SB.1Broadband SuperMirror, 0-45 deg. AOI, 25.4 mm, R>99.9%, 485-700 nm
In Stock
$1,032
Concave Broadband Metallic Mirrors10DC500ER.1Concave Metallic Mirror, 25.4 mm, 250 mm Focal Length, 450-700 nm
In Stock
$158
Zerodur Laser Line Dielectric Mirrors10Z40DM.11Dielectric Mirror, Laser Line, Zerodur, 25.4 mm, λ/20, 532 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$226

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
New Focus Hex-Driven Corner Mirror Mounts9884-KMirror Mount, Pint-Sized, Corner, 1.0 in., 3 Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185
Performa-i Hex-Driven Mirror MountsP100-AI28Mirror Mount, PERFORMA-i, 1.0 in., 80 TPI, 2 Locking Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$102
ULTIMA® Clear Edge Mirror MountsU100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185