Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Broadband SuperMirror, 0-45 deg. AOI, 25.4 mm, R>99.9%, 485-700 nm

Specifications

  • Wavelength Region
    VIS
  • Wavelength Range
    485-700 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm  
  • Mirror Size
    Ø25.4 mm
  • Thickness
    6.35 mm  
  • Material
    UV Grade Fused Silica
  • Coating Type
    Broadband IBS Coating
  • Coating Code
    SB.1
  • Surface Quality
    20-10 scratch-dig (10-5 in central 50%)
  • Surface Flatness
    λ/10 at 632.8 nm
  • Wedge
    30 ±15 arc min
  • Angle of Incidence
    0-15°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Commercial Polish
  • Reflectivity
    Rs, Rp>99.9% @ 485-700 nm
  • Diameter Tolerance
    +0/-0.1 mm
  • Thickness Tolerance
    ±0.38 mm
  • Chamfers
    ±0.25 mm
  • Chamfers Angle Tolerance
    45° ± 15°
  • Cleaning
undefined

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Borofloat 33 Dielectric Mirrors10D20BD.1Dielectric Mirror, Broadband, 25.4 mm Diameter, 488-694 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$100
High-Performance Fused Silica Dielectric Mirrors10Q20BB.1Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 350-700 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$391
High-Performance Zerodur Metallic Mirrors10Z20ER.2Silver Mirror, Zerodur, 25.4 mm, λ/10, 480-20,000 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$147
Zerodur Laser Line Dielectric Mirrors10Z40DM.11Dielectric Mirror, Laser Line, Zerodur, 25.4 mm, λ/20, 532 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$226
UV Fused Silica High Energy Nd:YAG Laser Mirrors10QM20HM.35Nd:YAG Laser Mirror, High-Energy, 25.4 mm, 45°, 532 nm, S2 Polished
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$218

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185
Performa-i Hex-Driven Mirror MountsP100-AI31Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 3 Locking Allen-Keys
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$137
New Focus Corner Mirror Mounts9809NFMirror Mount, Classic, Corner, 1.0 in., 3 Knobs
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154