Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Concave Metallic Mirror, 25.4 mm, 250 mm Focal Length, 450-700 nm

Specifications

  • Wavelength Range
    450-700 nm
  • Mirror Shape
    Concave
  • Diameter
    25.4 mm
  • Effective Focal Length (EFL)
    250 mm
  • F/#
    9.8
  • Radius of Curvature (R)
    -500 mm
  • Material
    Borofloat® 33
  • Coating Type
    Enhanced Aluminum
  • Coating Code
    ER.1
  • Angle of Incidence
    0-15°
  • Reflectivity
    Ravg>93%, Rmin>90 % @ 450-700 nm
  • Damage Threshold
    0.5 J/cm² with 10 ns pulses at 532 nm, 20Hz
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/4 at 632.8 nm
  • Back Surface
    Fine ground
  • Edge Thickness (T<sub>e</sub>)
    6.35 mm
  • Center Thickness (T<sub>c</sub>)
    6.19 mm
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Wedge
    ≤0.03 mm
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Resources & Downloads

Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Borofloat 33 Dielectric Mirrors10D20BD.1Dielectric Mirror, Broadband, 25.4 mm Diameter, 488-694 nm
In Stock
$100
Economy Square Broadband Metallic Mirrors07SD520ER.1Aluminum Mirror, Economy, Borofloat, 19.05 mm Square, λ/10, 450-700 nm
In Stock
$72
Standard Borofloat 33 Metallic Mirrors05D20ER.1Aluminum Mirror, Borofloat, 12.7 mm, λ/10, 450-700 nm
In Stock
$76
High-Performance Fused Silica Dielectric Mirrors10Q20BB.1Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 350-700 nm
4 Weeks
$391
Superior Fused Silica Dielectric SuperMirrors10CM00SB.1Broadband SuperMirror, 0-45 deg. AOI, 25.4 mm, R>99.9%, 485-700 nm
In Stock
$1,032

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs
In Stock
$185
New Focus Corner Mirror Mounts9809NFMirror Mount, Classic, Corner, 1.0 in., 3 Knobs
In Stock
$154