Compare Model Drawings, CAD & Specs Diameter Antireflection Coating Thickness Surface Flatness Surface Quality Availability Price
$139
4 Weeks
12.7 mm Uncoated 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
4 Weeks
$172
In Stock
12.7 mm 245-440 nm 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
In Stock
$146
In Stock
12.7 mm 430-700 nm 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
In Stock
$162
In Stock
12.7 mm 650-1000 nm 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
In Stock
$162
In Stock
12.7 mm 1000-1550 nm 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
In Stock
$191
In Stock
25.4 mm Uncoated 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
In Stock
$230
In Stock
25.4 mm 245-440 nm 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
In Stock
$202
In Stock
25.4 mm 430-700 nm 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
In Stock
$216
In Stock
25.4 mm 650-1000 nm 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
In Stock
$216
In Stock
25.4 mm 1000-1550 nm 6.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
In Stock
$433
In Stock
50.8 mm Uncoated 10.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
In Stock
$495
In Stock
50.8 mm 245-440 nm 10.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
In Stock
$450
In Stock
50.8 mm 430-700 nm 10.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
In Stock
$473
In Stock
50.8 mm 650-1000 nm 10.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
In Stock
$473
In Stock
50.8 mm 1000-1550 nm 10.0 mm λ/20 @ 632.8 nm 10-5 scratch-dig
In Stock
$130
In Stock
5.0 mm Uncoated 1.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$145
In Stock
5.0 mm 250-450 nm 1.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$145
In Stock
5.0 mm 425-675 nm 1.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$145
In Stock
5.0 mm 250-700 nm 1.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$116
In Stock
10.0 mm Uncoated 1.3 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$136
In Stock
10.0 mm 250-450 nm 1.3 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$136
In Stock
10.0 mm 425-675 nm 1.3 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$136
In Stock
10.0 mm 250-700 nm 1.3 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$117
In Stock
12.5 mm Uncoated 1.5 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$138
In Stock
12.5 mm 250-450 nm 1.5 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$138
In Stock
12.5 mm 425-675 nm 1.5 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$138
In Stock
12.5 mm 250-700 nm 1.5 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$133
In Stock
15.0 mm Uncoated 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$151
In Stock
15.0 mm 250-450 nm 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$151
15.0 mm 425-675 nm 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
$151
1 Week
15.0 mm 250-700 nm 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
1 Week
$139
In Stock
20.0 mm Uncoated 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$162
In Stock
20.0 mm 250-450 nm 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$162
In Stock
20.0 mm 425-675 nm 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$162
In Stock
20.0 mm 250-700 nm 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$147
In Stock
25.0 mm Uncoated 3.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$167
In Stock
25.0 mm 250-450 nm 3.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$167
In Stock
25.0 mm 425-675 nm 3.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$167
6 Weeks
25.0 mm 250-700 nm 3.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
6 Weeks
$174
In Stock
30.0 mm Uncoated 4.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$200
In Stock
30.0 mm 250-450 nm 4.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$200
In Stock
30.0 mm 425-675 nm 4.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$200
In Stock
30.0 mm 250-700 nm 4.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$201
In Stock
40.0 mm Uncoated 4.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$224
In Stock
40.0 mm 250-450 nm 4.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$224
In Stock
40.0 mm 425-675 nm 4.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$224
In Stock
40.0 mm 250-700 nm 4.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$252
1 Week
50.0 mm Uncoated 5.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
1 Week
$273
In Stock
50.0 mm 250-450 nm 5.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$273
In Stock
50.0 mm 425-675 nm 5.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$273
In Stock
50.0 mm 250-700 nm 5.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$205
In Stock
12.5 mm 250-425 nm 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
In Stock
$195
6 Weeks
12.5 mm 425-675 nm 2.00 mm λ/10 @ 632.8 nm 20-10 scratch-dig
6 Weeks
$174
7 Weeks
12.5 mm 250-700 nm 2.0 mm λ/10 @ 632.8 nm 20-10 scratch-dig
7 Weeks

Features

UV Fused Silica for UV, Laserline & Broadband Applications

UV Grade Fused Silica is synthetic amorphous silicon dioxide of extremely high purity providing maximum transmission from 195 to 2100 nm. This non-crystalline, colorless silica glass combines a very low thermal expansion coefficient with good optical qualities, and excellent transmittance in the ultraviolet region. Transmission and homogeneity exceed those of crystalline quartz without the problems of orientation and temperature instability inherent in the crystalline form. It will not fluoresce under UV light and is resistant to radiation. For high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage. Compared with other optical glasses (like N-BK7), UV Fused Silica has very low autofluoresence and scattering.

Broadband Coatings for UV, VIS, NIR & IR Applications

Five anti-reflection coatings are available on both sides of the window, covering the spectrum range from 245 nm to 1550 nm.