Parallel Optical Window, UV Fused Silica, 50.8 mm, λ/20, Uncoated

The 20QW40-30 Laser-Grade Parallel Window is parallel to less than 30 arc sec for minimal transmitted beam deviation. This 2 inch (50.8 mm) diameter UV Grade Fused Silica window is 10 mm thick. It is uncoated. For demanding applications, such as intracavity laser applications, holography, and multiphoton imaging, this window has a λ/20 surface flatness and 10-5 scratch-dig significantly reducing unwanted scatter.
Ideal for UV, Laserline & Broadband Applications

UV Grade Fused Silica is synthetic amorphous silicon dioxide of extremely high purity providing maximum transmission from 195 to 2100 nm. This non-crystalline, colorless silica glass combines a very low thermal expansion coefficient with good optical qualities, and excellent transmittance in the ultraviolet region. Transmission and homogeneity exceed those of crystalline quartz without the problems of orientation and temperature instability inherent in the crystalline form. It will not fluoresce under UV light and is resistant to radiation. For high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage.
Specifications
- Diameter50.8 mm
- MaterialUV Grade Fused Silica
- Antireflection CoatingUncoated
- Surface Flatnessλ/20 @ 632.8 nm
- Surface Quality10-5 scratch-dig
- Thickness10.0 mm
- Thickness Tolerance±0.25 mm
- Transmitted Beam Deviation±30 arc sec
- Wavefront Distortionλ/10 @ 632.8 nm
- Chamfers0.38–1.14 mm face width
- Chamfers Angle/Tolerance45° ±15°
- Cleaning
- Clear ApertureCentral 85% of diameter
- Diameter Tolerance+0/-0.15 mm
- Wedge≤30 arc sec
Resources & Downloads
Other
20QW40-30 RoHS Certificate(708.1 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





