Compare Model Drawings, CAD & Specs Availability Price
Spherical Ball Microlens, 1.0 mm 0.55 mm FL, 0.05 mm WD, Uncoated
$53
In Stock
In Stock
Spherical Ball Microlens, 2.0 mm, 1.10 mm FL, 0.10 mm WD, Uncoated
$69
In Stock
In Stock
Spherical Ball Microlens, 3.0 mm, 1.65 mm FL, 0.15 mm WD, Uncoated
$80
In Stock
In Stock
Spherical Ball Microlens, 5.0 mm, 2.75 mm FL, 0.25 mm WD, Uncoated
$83
In Stock
In Stock

Specifications

  • Lens Shape
    Sphere
  • Lens Material
    Grade A LaSF N9
  • Antireflection Coating
    Uncoated
  • Lens Type
    Micro Ball Lens
  • Wavelength Range
    600-1550 nm
  • Diameter Tolerance
    ±0.001 mm
  • f/CA
    0.69

Features

Versatile Options

Spherical ball lenses are commonly used for laser collimating and focusing. 1, 2, 3, and 5 mm diameters are available. Larger spheres are easier to handle and ease the sensitivity of translational alignment. However, smaller spheres fit into smaller packages.

Ball Micro Lens Applications

Single spherical ball lenses may be used for laser collimation or focusing. Two lenses may be used to enable laser-to-fiber coupling, fiber-to-fiber coupling, or fiber-to-detector coupling. Different diameter spheres may be mixed to produce magnification.

High Coupling Efficiency

Coupling efficiency for spherical ball lenses can be very high, generally greater than 90%, due to high numerical aperture and simplicity in alignment.

Accessories