Additional CAD file downloads are not available for this product.
polarization-controllers-manual - Drawings
Additional drawings are not available for this product.
Specifications
Wavelength Range
1260-1650 nm
Fiber Type
Single Mode
Extinction Ratio
40 dB
Typical Insertion Loss
<0.5 dB (F-POL-IL & F-POL-PT: 0.05 dB)
Return Loss
>45 dB to >65 dB
Operating Temperature
-40 to 85°C
Features
Babinet-Soleil Compensator for Polarization Control
Manual polarization controllers are based on an all-fiber Babinet-Soleil Compensator. The patented design can be used to generate any polarization state at the output from an arbitrary input polarization state.
Schematics of a polarization controller using Babinet-Soleil compensator principle
Three Design Styles Available
The In-Line version, F-POL-IL, offers great flexibility by allowing the insertion of a 250 µm buffered optical fiber. The Pigtailed version, F-POL-PT, includes two 9/125 µm fiber pigtails, with 900 µm jackets, with no connectors, FC/UPC, or FC/APC connectors. The bulkhead versions, F-POL-PC and F-POL-APC, are available with either FC/PC or FC/APC connectors.
Rotatable Fiber Squeezer Mechanism
The device comprises a rotatable fiber squeezer mechanism that rotates around the optical fiber while adding no intrinsic loss or back-reflection, and allows polarization adjustments in two quick and easy steps. Applying a pressure to the fiber produces a linear birefringence, effectively creating a fiber wave plate whose retardation varies with the pressure. Simple squeeze-and-turn operations can generate any desired polarization state from any arbitrary input polarization.
Compact and Insensitive to Photonic Effects
In addition to their compact size, the controllers are insensitive to variations in fiber material, diameter or wavelength of the light passing through the fiber.
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
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.