Compare Model Drawings, CAD & Specs Optic Diameter Drive Type Adjustments Availability Price
Mirror Mount, Valu, Center, 1.0 in., 2 Knobs
$88
In Stock
25.4 mm Knob, non-locking θx, θy
In Stock
Mirror Mount, Classic, Center, 1.0 in., 3 Knobs
$117
In Stock
25.4 mm Knob, non-locking z, θx, θy
In Stock
Mirror Mount, Classic, Center, 1.0 in., 3 Micrometers
$420
In Stock
25.4 mm Micrometer z, θx, θy
In Stock
Mirror Mount 10 Pack, Classic, Center, 1.0 in., 3 Knobs
$1,016
In Stock
25.4 mm Knob, non-locking z, θx, θy
In Stock
Mirror Mount, Classic, Center, 2.0 in., 3 Knobs
$217
In Stock
50.8 mm Knob, non-locking z, θx, θy
In Stock
Mirror Mount, Pint-Sized, Center, 0.5 in., 3 Knobs
$131
In Stock
12.7 mm Knob, non-locking z, θx, θy
In Stock

Features

Thread-matched Adjusters

Since grease can migrate, causing long-term creep, our New Focus mounts are exclusively fitted with thread-matched adjustment screws which take almost no grease.  The result is actuators that have very smooth, wobble-free movement, high precision, and mounts with exceptional long-term and thermal stability.

Sapphire Kinematic Pads

Sapphire kinematic pads are used in all New Focus Classic mounts to create contact surfaces for the adjustment screws that have very low friction and will not will not dent under normal use. Sapphire, one of the smoothest and hardest materials on earth, ensures excellent adjustability and stability.

10% Instant Savings on 10-Pack

Ideal for when you are starting a new lab, the 9807 mirror mount is also sold in a cost-saving pack of 10, providing a built-in discount of 10%. Check out more cost-saving packs at www.newport.com/packs