Compare Model Drawings, CAD & Specs Availability Price
Manual Linear Stage, Compact, Dovetail, 0.375 in. Travel, 9.6 lb., 8-32
$107
In Stock
In Stock
XY Linear Stage, Compact, Dovetail, 0.375 in. Travel, 9.6 lb., 8-32
$244
In Stock
In Stock
XYZ Linear Stage, Compact, Dovetail, 0.375 in. Travel, 3 lb., 8-32
$406
In Stock
In Stock
Manual Linear Stage, Compact, Dovetail, 9.5 mm Travel, 43 N Load, M4
$107
In Stock
In Stock
XY Linear Stage, Compact, Dovetail, 9.5 mm Travel, 43 N Load, M4
$244
In Stock
In Stock
XYZ Linear Stage, Compact, Dovetail, 9.5 mm Travel, 13.3 N Load, M4
$406
In Stock
In Stock
Table Clamp, MT Series Stages
$68
In Stock
In Stock
Adaptor Bracket, MT Series Stages
$83
In Stock
In Stock
Adaptor Bracket, M-MT Series Stages, Metric
$83
In Stock
In Stock
Notes:

80 TPI adjustment screws are included with these stages.

Specifications

  • Maximum Stage Travel
    9.5 mm
  • Centered Normal Load Capacity
    43 N
  • Vertical Axial Load Capacity
    13.3 N
  • Recommended Actuators
    Included
  • Adjustment Screw Thread
    80 TPI
  • Sensitivity
    1 µm
  • Material
    Aluminum
  • Bearings
    Dovetail Slide
  • Drive Location
    Center drive
  • Thread Type
    8-32
    M4 (M- models)

Features

Dovetail Slide Bearings for Smooth Motion

Dovetail stages are ideal for small, controlled travel to eventually remain locked in place for long time periods. These stages do not employ typical roller bearings of cylindrical rails, which makes them less susceptible to shock and vibration. These DS series dovetail stages slide along precision preloaded dovetail slides, whose unique shape ensures accurate, repeatable motion. These stages are most notably compact, measuring just 1-in. (25.4 mm) along each of its square sides. A 8-32 or M4 threaded brass insert on each stage allows the easy attachment of any MPH Post Holder.

Precise, 1 µm Step Control With Locks For Secure Hold

Each stage come equipped with an 80 TPI drive screw for precision positioning of 1 µm. The motion can then be locked in place using a hex set screw controlled locking mechanism that insures placement over long times. Despite their small dimensions, these dovetail stages can translate appreciable mass, with a center load capacity of just less than 10 lbs (43 N max).

Easily Combined for Multi-axis Motion

These linear stages are compatible with MT Series Rotation Mounts. They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. In the shown image, the MT-RS rotation mount is mounted to our MT-X manual stage using one side of the MT-AB2 adapter bracket. 

Optical Table Mounting

MT Stages can be mounted to optical tables using the MT-CL table clamp.

Optical Rail Mounting

The MT Stages can be rail mounted via the Miniature Optical Rail System.

Accessories