Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 2 of 2 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
A-LINE 1 inch Lens Alignment KitsOMK31A-LINE Lens Alignment Kit, 1 inch, 45 Components, Imperial Threads
In Stock
$1,986
A-LINE 1 inch Lens Alignment KitsM-OMK31A-LINE Lens Alignment Kit, 25.4 mm, 45 Components, Metric Threads
In Stock
$1,986

Kit Components

OMK31 M-OMK31 Description Quantity
Fixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread, A-LINE 10
Thin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 (M4), A-LINE 2
Mirror Mount, Fixed, 25.4 mm Diameter, 8-32 (M4) Thread, A-LINE 2
Lens Mount, Insertable, 25.4 mm Diameter, A-LINE 1
XY Lens Mount, Insertable, 25.4 mm, A-LINE 2
Polarizer Rotation Mount, 25.4 mm, 8-32 (M4) Thread, A-LINE 1
Polarizer Rotation Mount, 25.4 mm, 8-32 (M4) Thread, A-LINE 2
Fixed Cube Mount, 1.0 in. (25.4 mm), 8-32 Thread, A-LINE 2
45 Degree Mirror Mount, Adjustable, 25.4 mm, A-LINE 1
Microscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32 (M4) 2
Fixed Lens Mount, C-Mount Camera Lens Thread (1.00-32), 8-32 (M4) Thread, A-LINE 1
Fine Focusing Lens Mount, 1.0 in., Screw Drive, 8-32 and M4, A-LINE 1
Spanner Wrench, 1 inch LT Series Lens Tubes 1
Retaining Ring, 22.9 mm ID, 1.035-40 Thread 5
Alignment Target, Post Mount, 8-32, A-Line 2
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 4 in. Length, A-LINE 4
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 8 in. Length, A-LINE 4
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 10 in. Length, A-LINE 2

Features

Includes Free 9-Drawer Cabinet

This component kit includes a free 9-drawer cabinet with custom pre-printed drawer labels for organizing and storing your kit's components.  The labels visually identify the parts in each drawer for quick and easy storage and re-ordering.   The 17 x 11 x 11 inch cabinet features a rigid and durable welded steel frame. It can be wall mounted to keep work surfaces clear or stacked to minimize the footprint.