Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 2 of 2 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
0.5 in. Optical Posts and Accessories KitsOMK16Optical Post and Accessory Kit, 234 Components, Imperial Threads
In Stock
$2,364
0.5 in. Optical Posts and Accessories KitsM-OMK16Optical Post and Accessory Kit, 234 Components, Metric Threads
In Stock
$2,364

Kit Components

OMK16 M-OMK16 Description Quantity
Optical Post, 0.5 in (12.7 mm) Diameter, 0.75 in (19.1 mm) Height 20
Optical Post, 0.5 in (12.7 mm) Diameter, 1.0 in (25.4 mm) Height 20
Optical Post, 0.5 in (12.7 mm) Diameter, 1.5 in (38.1 mm) Height 20
Optical Post, 0.5 in (12.7 mm) Diameter, 2.0 in (50.8 mm) Height 20
Optical Post, 0.5 in (12.7 mm) Diameter, 3.0 in (76.2 mm) Height 20
Optical Post, 0.5 in (12.7 mm) Diameter, 4.0 in (101.6 mm) Height 20
Optical Post, 0.5 in (12.7 mm) Diameter, 6.0 in (152.4 mm) Height 20
Optical Post, 0.5 in (12.7 mm) Diameter, 8.0 in (203.2 mm) Height 10
Translating Optical Post, 0.5 in (12.7 mm) Diameter, 8/32 & 1/4-20 (M4 & M6) 2
Electrical Isolator Set, 0.5 in (12.7 mm) Posts, 8/32 & 1/4-20 (M4 & M6) 2
Component Clamp, 0.5 in (12.7 mm) Posts, 8/32 & 1/4-20 (M4 & M6) 3
Post Collar, Position Maintaining and Height Adjustment 5
Post Collar, 0.5 in. Diameter Optical Posts 10
Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts 3
Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts 10
Optical Post End Clamp, Right-Angle, 0.5 in. Post, 1/4-20 (M6) Thread 5
Clamp, 1.0" Post and VPH Post Holder 1
Adjustable Optical Post Head, Ball and Socket, 8-32 (M4) Thread 3
Pedestal Spacer Pack, 1/32 in., 0.5 in. Diameter, 8-32 (M4) CLR 10
Pedestal Spacer Pack, 1/16 in., 0.5 in. Diameter, 8-32 (M4) CLR 10
Pedestal Spacer Pack, 1/8 in., 0.5 in. Diameter, 8-32 (M4) CLR 10
Pedestal Spacer Pack, 1/4 in., 0.5 in. Diameter, 8-32 (M4) CLR 10

Features

Includes Free 9-Drawer Cabinet

This component kit includes a free 9-drawer cabinet with custom pre-printed drawer labels for organizing and storing your kit's components.  The labels visually identify the parts in each drawer for quick and easy storage and re-ordering.   The 17 x 11 x 11 inch cabinet features a rigid and durable welded steel frame. It can be wall mounted to keep work surfaces clear or stacked to minimize the footprint.