The OMK15 optical pillar posts kit provide a cost-effective assortment of 124 of Newport’s latest 1 inch diameter post and pillar post mounting components. This kit offers a variety optical posts, pillar posts, spacers, forks and other accessories allowing a wide range of setup options and easy installation. The kit includes a pre-labeled 9 drawer cabinet for easy setup and organization for your laboratory.
- Collection of 124 one inch pillar posts, posts and accessories
- Compatible with most components for a convenient and effective lab setup
- Includes Pre-labeled cabinet for easy setup, organization & part replacement
- Discounted compared to individual component purchases See All Features
Kit Components
| OMK15 | M-OMK15 | Description | Quantity | |
|---|---|---|---|---|
![]() |
Optical Post, 0.5 in. (12.7 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread |
5 | ||
![]() |
Optical Post, 1.0 in. (25.4 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread | 5 | ||
![]() |
Optical Post, 2.0 in. (50.8 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread | 5 | ||
![]() |
Optical Post, 3.0 in. (76.2 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread | 5 | ||
![]() |
Optical Post, 4.0 in. (101.6 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread | 3 | ||
![]() |
Optical Pedestal, 0.5 in. (12.7 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread |
5 | ||
![]() |
Optical Pedestal, 1.0 in. (25.4 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread | 5 | ||
![]() |
Optical Pedestal, 2.0 in. (50.8 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread | 5 | ||
![]() |
Optical Pedestal, 3.0 in. (76.2 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread | 5 | ||
![]() |
Optical Pedestal, 4.0 in. (101.6 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread | 3 | ||
![]() |
Pedestal Spacer, 0.03125 in. Thick, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) CLR |
5 | ||
![]() |
Pedestal Spacer, 0.0625 in. Thick, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) CLR | 5 | ||
![]() |
Pedestal Spacer, 0.125 in. Thick, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) CLR | 5 | ||
![]() |
Pedestal Spacer, 0.25 in. Thick, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) CLR | 5 | ||
![]() |
Clamping Fork, 1.0 in. (25.4 mm) Diameter Pedestal, 1.0 in. (25.4 mm) Slot Length, 1/4-20 (M6) Slot |
10 | ||
![]() |
Clamping Fork, 1.0 in. (25.4 mm) Diameter Pedestal, 1.5 in. (38.1 mm) Slot Length, 1/4-20 (M6) Slot | 5 | ||
![]() |
Optical Post Holder, 2.0 in. (50.8 mm) Height, 1.0 in. (25.4 mm) Posts, Inc. Clamping Fork |
3 | ||
![]() |
Optical Post Holder, 3.0 in. (76.2 mm) Height, 1.0 in. (25.4 mm) Posts, Inc. Clamping Fork | 3 | ||
![]() |
Non-Bridging Post Clamp, Long Slot, 1/4-20 (M6) |
2 | ||
![]() |
Post C-Clamp, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) Thread |
5 | ||
![]() |
Post Clamp, Sliding, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) Thread |
5 | ||
![]() |
Optical Post Clamp, Right-Angle, 0.5 to 1.0 in (12.7 to 25,4 mm) Diameter Posts |
5 | ||
![]() |
Optical Post Clamp, Right-Angle, 0.5 to 1.0 in (12.7 to 25,4 mm) Diameter Posts |
5 | ||
![]() |
Optical Pedestal Cube, 8-32 Mounting Holes |
5 | ||
![]() |
Thread Adaptor, Optical Pedestal Cube, 8-32 (M4) Thread |
5 | ||
![]() |
Adjustable Optical Post Head, Ball and Socket, 8-32 (M4) Thread |
3 | ||
![]() |
Table Mount Adaptor, 1.0 in. (25.4 mm) Diameter Pedestals, 8-32 to 1/4-20 (M4 to M6) |
2 |
Features
Includes Free 9-Drawer Cabinet
This component kit includes a free 9-drawer cabinet with custom pre-printed drawer labels for organizing and storing your kit's components. The labels visually identify the parts in each drawer for quick and easy storage and re-ordering. The 17 x 11 x 11 inch cabinet features a rigid and durable welded steel frame. It can be wall mounted to keep work surfaces clear or stacked to minimize the footprint.