Optical Pillar Posts Kit, 1.0 in., 124 components, Imperial Threads
The OMK15 one inch diameter pillar posts and accessories kit offers 23 Posts, 23 Pillar Posts, 20 Spacers, 15 clamping forks, 22 clamps and 17 more essential accessories for a total of 124 products, each in imperial dimensions. The included pre-labeled shelf system allows for easy organization, setup and reconfiguration for a more effective lab space.
Kit Contents
| OMK15 | M-OMK15 | Description | Quantity | |
|---|---|---|---|---|
![]() |
Optical Post, 0.5 in. (12.7 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread |
5 | ||
![]() |
Optical Post, 1.0 in. (25.4 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread | 5 | ||
![]() |
Optical Post, 2.0 in. (50.8 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread | 5 | ||
![]() |
Optical Post, 3.0 in. (76.2 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread | 5 | ||
![]() |
Optical Post, 4.0 in. (101.6 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread | 3 | ||
![]() |
Optical Pedestal, 0.5 in. (12.7 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread |
5 | ||
![]() |
Optical Pedestal, 1.0 in. (25.4 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread | 5 | ||
![]() |
Optical Pedestal, 2.0 in. (50.8 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread | 5 | ||
![]() |
Optical Pedestal, 3.0 in. (76.2 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread | 5 | ||
![]() |
Optical Pedestal, 4.0 in. (101.6 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread | 3 | ||
![]() |
Pedestal Spacer, 0.03125 in. Thick, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) CLR |
5 | ||
![]() |
Pedestal Spacer, 0.0625 in. Thick, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) CLR | 5 | ||
![]() |
Pedestal Spacer, 0.125 in. Thick, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) CLR | 5 | ||
![]() |
Pedestal Spacer, 0.25 in. Thick, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) CLR | 5 | ||
![]() |
Clamping Fork, 1.0 in. (25.4 mm) Diameter Pedestal, 1.0 in. (25.4 mm) Slot Length, 1/4-20 (M6) Slot |
10 | ||
![]() |
Clamping Fork, 1.0 in. (25.4 mm) Diameter Pedestal, 1.5 in. (38.1 mm) Slot Length, 1/4-20 (M6) Slot | 5 | ||
![]() |
Optical Post Holder, 2.0 in. (50.8 mm) Height, 1.0 in. (25.4 mm) Posts, Inc. Clamping Fork |
3 | ||
![]() |
Optical Post Holder, 3.0 in. (76.2 mm) Height, 1.0 in. (25.4 mm) Posts, Inc. Clamping Fork | 3 | ||
![]() |
Non-Bridging Post Clamp, Long Slot, 1/4-20 (M6) |
2 | ||
![]() |
Post C-Clamp, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) Thread |
5 | ||
![]() |
Post Clamp, Sliding, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) Thread |
5 | ||
![]() |
Optical Post Clamp, Right-Angle, 0.5 to 1.0 in (12.7 to 25,4 mm) Diameter Posts |
5 | ||
![]() |
Optical Post Clamp, Right-Angle, 0.5 to 1.0 in (12.7 to 25,4 mm) Diameter Posts |
5 | ||
![]() |
Optical Pedestal Cube, 8-32 Mounting Holes |
5 | ||
![]() |
Thread Adaptor, Optical Pedestal Cube, 8-32 (M4) Thread |
5 | ||
![]() |
Adjustable Optical Post Head, Ball and Socket, 8-32 (M4) Thread |
3 | ||
![]() |
Table Mount Adaptor, 1.0 in. (25.4 mm) Diameter Pedestals, 8-32 to 1/4-20 (M4 to M6) |
2 |
Specifications
- TypeComponent Set
- Thread TypeEnglish
- Quantity124 Components
- Weight23.12 kg



























