Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 2 of 2 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Optical Posts and Bases KitsOMK33Optical Posts and Bases Kit, 49 Components, Imperial Threads
In Stock
$1,018
Optical Posts and Bases KitsM-OMK33Optical Posts and Bases Kit, 49 Components, Metric Threads
In Stock
$1,018

Kit Components

OMK33 M-OMK33 Description Quantity
Slotted Base, 0.68 in. Range Single Slot, Stainless Steel 2
Double Slotted Base, 0.68 in. Range, Stainless Steel 2
Double-Slotted Base, Stainless Steel, XY, 1.0 in. Range 2
Base Clamp, Adjustable-Height, Short, 1/4-20 Tapped Holes 3
Clamping Fork, 1.0 in. Pillars, 1.0 in. Slot Length, 1/4-20 (M6) Slot 10
Post Clamp, Sliding, 1.0 in. Diameter Posts, 8-32 (M4) Thread 2
Pillar Spacer, 1.0 in (25.4 mm) Diameter. 0.125 in. Thick, 8-32 (M4) CLR 4
Pillar Spacer, 1.0 in (25.4 mm) Diameter. 0.25 in. Thick, 8-32 (M4) CLR 4
Pillar Post, 1.0 in (25.4 mm) Diameter. 2.0 in (50.8 mm) Height 5
Pillar Post, 1.0 in (25.4 mm) Diameter. 3.0 in (76.2 mm) Height 3
Pillar Post, 1.0 in (25.4 mm) Diameter. 4.0 in (101.6 mm) Height 2
Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 (M4 & M6) Thread 2
Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 (M4 & M6) Thread 2
Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 (M6) 2
Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 (M6) 2
Optical Post End Clamp, Right-Angle, 0.5 in. Post, 1/4-20 (M6) Thread 1
Optical Post Clamp, Right-Angle, 0.5 in to 1.0 in Diameter Posts 1