Optical Posts and Bases Kit, 49 Components, Imperial Threads
The OMK33 Optical Posts and Bases Kit offers an array of bases, post clamps, posts, pillar posts, clamping forks and other essentials totaling 49 products with imperial threads. The included pre-labeled shelf system allows for easy organization, setup and reconfiguration for a more effective lab space.
Kit Contents
| OMK33 | M-OMK33 | Description | Quantity | |
|---|---|---|---|---|
![]() |
Slotted Base, 0.68 in. Range Single Slot, Stainless Steel | 2 | ||
![]() |
Double Slotted Base, 0.68 in. Range, Stainless Steel | 2 | ||
![]() |
Double-Slotted Base, Stainless Steel, XY, 1.0 in. Range | 2 | ||
![]() |
Base Clamp, Adjustable-Height, Short, 1/4-20 Tapped Holes | 3 | ||
![]() |
Clamping Fork, 1.0 in. Pillars, 1.0 in. Slot Length, 1/4-20 (M6) Slot | 10 | ||
![]() |
Post Clamp, Sliding, 1.0 in. Diameter Posts, 8-32 (M4) Thread | 2 | ||
![]() |
Pillar Spacer, 1.0 in (25.4 mm) Diameter. 0.125 in. Thick, 8-32 (M4) CLR | 4 | ||
![]() |
Pillar Spacer, 1.0 in (25.4 mm) Diameter. 0.25 in. Thick, 8-32 (M4) CLR | 4 | ||
![]() |
Pillar Post, 1.0 in (25.4 mm) Diameter. 2.0 in (50.8 mm) Height | 5 | ||
![]() |
Pillar Post, 1.0 in (25.4 mm) Diameter. 3.0 in (76.2 mm) Height | 3 | ||
![]() |
Pillar Post, 1.0 in (25.4 mm) Diameter. 4.0 in (101.6 mm) Height | 2 | ||
![]() |
Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 (M4 & M6) Thread | 2 | ||
![]() |
Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 (M4 & M6) Thread | 2 | ||
![]() |
Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 (M6) | 2 | ||
![]() |
Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 (M6) | 2 | ||
![]() |
Optical Post End Clamp, Right-Angle, 0.5 in. Post, 1/4-20 (M6) Thread | 1 | ||
![]() |
Optical Post Clamp, Right-Angle, 0.5 in to 1.0 in Diameter Posts | 1 |
Specifications
- TypeComponent Set
- Thread TypeEnglish
- Quantity49 Components
- Weight14.3 kg


















