Optical Post and Accessory Kit, 234 Components, Imperial Threads
The OMK16 optical post and accessory kit provides a cost-effective collection of Newport’s latest 0.5 inch optical posts, mounting accessories and post assembly components with imperial threads. This kit offers a collection of 234 total optical posts, clamps, collars and other accessories allowing a wide range of setup options and easy installation. The kit also comes with a pre-labeled 9 drawer cabinet for easy setup and ordering of additional parts if necessary for your laboratory.
Kit Components
| OMK16 | M-OMK16 | Description | Quantity | |
|---|---|---|---|---|
![]() |
Optical Post, 0.5 in (12.7 mm) Diameter, 0.75 in (19.1 mm) Height | 20 | ||
![]() |
Optical Post, 0.5 in (12.7 mm) Diameter, 1.0 in (25.4 mm) Height | 20 | ||
![]() |
Optical Post, 0.5 in (12.7 mm) Diameter, 1.5 in (38.1 mm) Height | 20 | ||
![]() |
Optical Post, 0.5 in (12.7 mm) Diameter, 2.0 in (50.8 mm) Height | 20 | ||
![]() |
Optical Post, 0.5 in (12.7 mm) Diameter, 3.0 in (76.2 mm) Height | 20 | ||
![]() |
Optical Post, 0.5 in (12.7 mm) Diameter, 4.0 in (101.6 mm) Height | 20 | ||
![]() |
Optical Post, 0.5 in (12.7 mm) Diameter, 6.0 in (152.4 mm) Height | 20 | ||
![]() |
Optical Post, 0.5 in (12.7 mm) Diameter, 8.0 in (203.2 mm) Height | 10 | ||
![]() |
Translating Optical Post, 0.5 in (12.7 mm) Diameter, 8/32 & 1/4-20 (M4 & M6) | 2 | ||
![]() |
Electrical Isolator Set, 0.5 in (12.7 mm) Posts, 8/32 & 1/4-20 (M4 & M6) | 2 | ||
![]() |
Component Clamp, 0.5 in (12.7 mm) Posts, 8/32 & 1/4-20 (M4 & M6) | 3 | ||
![]() |
Post Collar, Position Maintaining and Height Adjustment | 5 | ||
![]() |
Post Collar, 0.5 in. Diameter Optical Posts | 10 | ||
![]() |
Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts | 3 | ||
![]() |
Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | 10 | ||
![]() |
Optical Post End Clamp, Right-Angle, 0.5 in. Post, 1/4-20 (M6) Thread | 5 | ||
![]() |
Clamp, 1.0" Post and VPH Post Holder | 1 | ||
![]() |
Adjustable Optical Post Head, Ball and Socket, 8-32 (M4) Thread | 3 | ||
![]() |
Pedestal Spacer Pack, 1/32 in., 0.5 in. Diameter, 8-32 (M4) CLR | 10 | ||
![]() |
Pedestal Spacer Pack, 1/16 in., 0.5 in. Diameter, 8-32 (M4) CLR | 10 | ||
![]() |
Pedestal Spacer Pack, 1/8 in., 0.5 in. Diameter, 8-32 (M4) CLR | 10 | ||
![]() |
Pedestal Spacer Pack, 1/4 in., 0.5 in. Diameter, 8-32 (M4) CLR | 10 |
Specifications
- TypeComponent Set
- Thread TypeEnglish
- Quantity234 Components
- Weight21.52 kg




















