A-LINE Lens Alignment Kit, 25.4 mm, 45 Components, Metric Threads
The M-OMK31 A-LINE Lens Alignment Kit provides a cost-effective collection of 45 of Newport’s latest 25.4 mm optics mounts, tools, and mounting accessories with imperial threads. This kit offers a variety of fixed lens mounts, kinematic mounts, mirror mounts and mounting equipment allowing a wide range of setup options and easy installation. The kit also comes with a pre-labeled 9 drawer cabinet for easy setup and ordering of additional parts if necessary for your laboratory.
Kit Contents
| OMK31 | M-OMK31 | Description | Quantity | |
|---|---|---|---|---|
![]() |
Fixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread, A-LINE | 10 | ||
![]() |
Thin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 (M4), A-LINE | 2 | ||
![]() |
Mirror Mount, Fixed, 25.4 mm Diameter, 8-32 (M4) Thread, A-LINE | 2 | ||
![]() |
Lens Mount, Insertable, 25.4 mm Diameter, A-LINE | 1 | ||
![]() |
XY Lens Mount, Insertable, 25.4 mm, A-LINE | 2 | ||
![]() |
Polarizer Rotation Mount, 25.4 mm, 8-32 (M4) Thread, A-LINE | 1 | ||
![]() |
Polarizer Rotation Mount, 25.4 mm, 8-32 (M4) Thread, A-LINE | 2 | ||
![]() |
Fixed Cube Mount, 1.0 in. (25.4 mm), 8-32 Thread, A-LINE | 2 | ||
![]() |
45 Degree Mirror Mount, Adjustable, 25.4 mm, A-LINE | 1 | ||
![]() |
Microscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32 (M4) | 2 | ||
![]() |
Fixed Lens Mount, C-Mount Camera Lens Thread (1.00-32), 8-32 (M4) Thread, A-LINE | 1 | ||
![]() |
Fine Focusing Lens Mount, 1.0 in., Screw Drive, 8-32 and M4, A-LINE | 1 | ||
![]() |
Spanner Wrench, 1 inch LT Series Lens Tubes | 1 | ||
![]() |
Retaining Ring, 22.9 mm ID, 1.035-40 Thread | 5 | ||
![]() |
Alignment Target, Post Mount, 8-32, A-Line | 2 | ||
![]() |
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 4 in. Length, A-LINE | 4 | ||
![]() |
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 8 in. Length, A-LINE | 4 | ||
![]() |
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 10 in. Length, A-LINE | 2 |
Specifications
- TypeComponent Set
- Thread TypeMetric
- Quantity45 Components
- Weight10.42 kg



















