 |
LH-1A
Fixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE
|
M-LH-1A
Fixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE
|
Fixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread, A-LINE |
10 |
 |
LH-1T
Thin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 Thread., A-LINE
|
M-LH-1T
Thin Lens Mount, Fixed, 25.4 mm Diameter, M4, A-LINE
|
Thin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 (M4), A-LINE |
2 |
 |
LH-1DB
Mirror Mount, Fixed, 25.4 mm Diameter, 8-32 Thread, A-LINE
|
M-LH-1DB
Mirror Mount, Fixed, 25.4 mm Diameter, M4 Thread, A-LINE
|
Mirror Mount, Fixed, 25.4 mm Diameter, 8-32 (M4) Thread, A-LINE |
2 |
 |
LH-1N
Lens Mount, Insertable, 25.4 mm Diameter, A-LINE
|
LH-1N
Lens Mount, Insertable, 25.4 mm Diameter, A-LINE
|
Lens Mount, Insertable, 25.4 mm Diameter, A-LINE |
1 |
 |
LH-1XY
XY Lens Mount, Insertable, 25.4 mm, A-LINE
|
LH-1XY
XY Lens Mount, Insertable, 25.4 mm, A-LINE
|
XY Lens Mount, Insertable, 25.4 mm, A-LINE |
2 |
 |
LH-1PY
Kinematic Mirror Mount, Insertable, 25.4 mm A-LINE
|
M-LH-1PY |
Polarizer Rotation Mount, 25.4 mm, 8-32 (M4) Thread, A-LINE |
1 |
 |
LH-1PR
Polarizer Rotation Mount, 25.4 mm, 8-32 Thread, A-LINE
|
M-LH-1PR
Polarizer Rotation Mount, A-LINE, 25.4 mm Diameter, M4 Thread
|
Polarizer Rotation Mount, 25.4 mm, 8-32 (M4) Thread, A-LINE |
2 |
 |
LH-1PM
Fixed Cube Mount, 1.0 in. (25.4 mm), A-LINE
|
LH-1PM
Fixed Cube Mount, 1.0 in. (25.4 mm), A-LINE
|
Fixed Cube Mount, 1.0 in. (25.4 mm), 8-32 Thread, A-LINE |
2 |
 |
LH-1PY-45
Kinematic Mirror Mount, 45 Degree, 25.4 mm, Rear Load, CenterPoint, A-LINE
|
LH-1PY-45
Kinematic Mirror Mount, 45 Degree, 25.4 mm, Rear Load, CenterPoint, A-LINE
|
45 Degree Mirror Mount, Adjustable, 25.4 mm, A-LINE |
1 |
 |
LH-RMS
Microscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32
|
M-LH-RMS
Microscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, M4
|
Microscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32 (M4) |
2 |
 |
LH-CMT
Fixed Lens Mount, C-Mount Camera Lens Thread (1.00-32), 8-32 Thread, A-LINE
|
M-LH-CMT
Fixed Lens Mount, C-Mount Camera Lens Thread (1.00-32), M4 Thread, A-LINE
|
Fixed Lens Mount, C-Mount Camera Lens Thread (1.00-32), 8-32 (M4) Thread, A-LINE |
1 |
 |
LH-1TZ-A
Fine Focusing Lens Mount, 1.0 in., Screw Drive, 8-32 and M4, A-LINE
|
LH-1TZ-A
Fine Focusing Lens Mount, 1.0 in., Screw Drive, 8-32 and M4, A-LINE
|
Fine Focusing Lens Mount, 1.0 in., Screw Drive, 8-32 and M4, A-LINE |
1 |
 |
LT10-WR
Spanner Wrench, 1 inch LT Series Lens Tubes
|
LT10-WR
Spanner Wrench, 1 inch LT Series Lens Tubes
|
Spanner Wrench, 1 inch LT Series Lens Tubes |
1 |
 |
LT10-RR
Retaining Ring, 22.9 mm ID, 1.035-40 Thread
|
LT10-RR
Retaining Ring, 22.9 mm ID, 1.035-40 Thread
|
Retaining Ring, 22.9 mm ID, 1.035-40 Thread |
5 |
 |
LH1-ATP
Alignment Target, Post Mount, 8-32, A-Line
|
M-LH1-ATP
Alignment Target, Post Mount, M4, A-Line
|
Alignment Target, Post Mount, 8-32, A-Line |
2 |
 |
LH-GR-4
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 4 in. Length, A-LINE
|
LH-GR-4
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 4 in. Length, A-LINE
|
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 4 in. Length, A-LINE |
4 |
 |
LH-GR-8
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 8 in. Length, A-LINE
|
LH-GR-8
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 8 in. Length, A-LINE
|
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 8 in. Length, A-LINE |
4 |
 |
LH-GR-10
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 10 in. Length, A-LINE
|
LH-GR-10
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 10 in. Length, A-LINE
|
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 10 in. Length, A-LINE |
2 |