Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 9 of 9 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Calcium Fluoride Plano-Convex IR LensesCAPX10Calcium Fluoride Plano-Convex Lens, 12.7 mm, 25.4 mm FL, 180-8000 nm
5 Weeks
$301
Calcium Fluoride Plano-Convex IR LensesCAPX11Plano-Convex Lens, Calcium Fluoride, 25.4 mm, 50 mm FL, 180-8000 nm
In Stock
$301
Calcium Fluoride Plano-Convex IR LensesCAPX12Plano-Convex Lens, Calcium Fluoride, 25.4 mm, 75 mm FL, 180-8000 nm$301
Calcium Fluoride Plano-Convex IR LensesCAPX13Plano-Convex Lens, Calcium Fluoride, 25.4 mm, 100 mm FL, 180-8000 nm$301
Calcium Fluoride Plano-Convex IR LensesCAPX14Plano-Convex Lens, Calcium Fluoride, 25.4 mm, 150 mm FL, 180-8000 nm
In Stock
$301
Calcium Fluoride Plano-Convex IR LensesCAPX15Plano-Convex Lens, Calcium Fluoride, 25.4 mm, 200 mm FL, 180-8000 nm$301
Calcium Fluoride Plano-Convex IR LensesCAPX16Plano-Convex Lens, Calcium Fluoride, 25.4 mm, 250 mm FL, 180-8000 nm
In Stock
$301
Calcium Fluoride Plano-Convex IR LensesCAPX17Plano-Convex Lens, Calcium Fluoride, 25.4 mm, 500 mm FL, 180-8000 nm
In Stock
$301
Calcium Fluoride Plano-Convex IR LensesCAPX18Plano-Convex Lens, Calcium Fluoride, 25.4 mm, 1000 mm FL, 180-8000 nm
In Stock
$301

Specifications

  • Lens Shape
    Plano-Convex
  • Lens Material
    Calcium Fluoride
  • Antireflection Coating
    Uncoated
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4 at 633 nm
  • Centration
    ≤3 arc min
  • Clear Aperture
    ≥central 90% of diameter

Features

High IR Transmission Calcium Fluoride Substrate

Calcium Fluoride lenses are an excellent choice of material for UV to Near IR wavelengths (180 - 8,000 nm). It has a high average transmission and low chromatic aberration compared to various IR materials. In Near IR regime it has a very low GVD which makes it suitable for applications using femtosecond IR pulses. For more information, refer to the optical material technical note.

Standardized Plano-Convex Focal Lengths

Standard effective focal lengths across a variety of newport lens sizes, materials and shapes provide a systematic approach allowing for lenses of different sizes to be interchanged without requiring other changes to your optical system. Collimating a point light source coming from the planar surface or focusing a collimated light source which is incident on the curved surface will help to minimize the spherical aberration.

Plano-Convex Lens Shape for Focusing Light

Plano-Convex lenses are the best choice for focusing parallel rays of light to a single point. They can be used to focus, collect and collimate light. The asymmetry of this lens shape minimizes spherical aberration in situations where the object and image are located at unequal distance from the lens. The optimum case is where the object is placed at infinity with parallel rays entering lens and the final image is a focused point.

Focusing a Collimated Laser Beam

For an application example, let’s look at the case of the output from a Newport R-31005 HeNe laser focused to a spot using a KPX043 Plano-Convex Lens. This Hene laser has a beam diameter of 0.63 mm and a divergence of 1.3 mrad. Note that these are beam diameter and full divergence, so in the notation of our figure, y1 = 0.315 mm and θ1 = 0.65 mrad. The KPX043 lens has a focal length of 25.4 mm. Thus, at the focused spot, we have a radius θ1f = 16.5 µm. So, the diameter of the spot will be 33 µm.

Collimating Light from a Point Source

Since a common application is the collimation of the output from an Optical Fiber, let’s use that for our numerical example. The Newport F-MBB fiber has a core diameter of 200 µm and a numerical aperture (NA) of 0.37. The radius y1 of our source is then 100 µm. NA is defined in terms of the half-angle accepted by the fiber, so θ1 = 0.37. If we again use the KPX043 , 25.4 mm focal length lens to collimate the output, we will have a beam with a radius of 9.4 mm and a half-angle divergence of 4 mrad.

Mounted Version - with Lens Tubes

The lenses can be mounted in LT series lens tube for constructing a complex optical system or quickly connecting to other threaded lens mounts: A-Line™ series fixed lens mount, or adjustable lens positioner (with thread adapter). Use LT-WR series spanner wrench for easy lens installation.