About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Plano-Convex Lens, Calcium Fluoride, 25.4 mm, 75 mm FL, 180-8000 nm




Plano-Convex Lens, Calcium Fluoride, 25.4 mm, 75 mm FL, 180-8000 nm
Model: CAPX12
Product Series Overview
Calcium Fluoride Plano-Convex IR LensesThe CAPX12 is a Plano-Convex Infrared Lens, made of CaF2 material. It has a diameter of 25.4 mm, and an effective focal length of 75 mm. Calcium Fluoride lenses are an excellent choice of material for making lenses for UV to NIR wavelengths (180 nm - 8 μm). It has high average transmission and low chromatic aberration compared to various IR materials. In NIR regime, CaF2 exhibits very low GVD which makes it suitable for applications using femtosecond IR pulses.
Specifications
- Lens ShapePlano-Convex
- Diameter25.4 mm
- Lens MaterialCaF2
- Antireflection CoatingUncoated
- Surface Quality40-20 scratch-dig
- λ/4 at 633 nm
- F/#2.95
- 75.0 mm
- 31.369
- 1.31 mm
- 4.0 mm
- Design Wavelength2.94 µm
- Centration≤3 arc min
- Diameter Tolerance+0/-0.12 mm
- Center Thickness Tolerance±0.12 mm
- Clear Aperture≥central 90% of diameter

- Lens ShapePlano-Convex
- Diameter25.4 mm
- Lens MaterialCaF2
- Antireflection CoatingUncoated
- Surface Quality40-20 scratch-dig
- λ/4 at 633 nm
- F/#2.95
- 75.0 mm
- 31.369
- 1.31 mm
- 4.0 mm
- Design Wavelength2.94 µm
- Centration≤3 arc min
- Diameter Tolerance+0/-0.12 mm
- Center Thickness Tolerance±0.12 mm
- Clear Aperture≥central 90% of diameter

Resources & Downloads
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





