The HybrYXTM single plane XY hybrid stages are the latest addition to our air bearing products offering the advantages of a single plane air bearing stage at a much lower cost than previously possible. HybrYX is well suited for semiconductor wafer inspection systems as well as being an excellent choice for use in large substrate inspection and processing tools.
Excellent price-to-performance value for demanding industrial OEM applications
Great for scanning applications requiring ultra-low velocity ripple & dynamic following error
True single plane XY architecture with optional theta and Z-Tip-Tilt solutions
Reliable, long-life operation well suited for high duty cycle environments
Large (>1 meter) XY Travel range
Scanning velocities up to 600mm/sec and 0.6 g acceleration
Additional CAD file downloads are not available for this product.
hybryx-xy-hybrid-air-bearing-stage - Drawings
Additional drawings are not available for this product.
Specifications
Pitch
15 µrad
Surface Flatness
0.6 µm
Travel Range
350 mm
Travel Range Y
650 mm
Features
Newport Air Bearing Stage Solutions
Newport's reputation for being the premier supplier of high-precision motorized staes is exemplified by our full line of Air Bearing Positioning Systems. Additionaly, our dedicated OEM group has the knowledge and expertise needed to address the most complex and demanding motion control applications. This video provides an overview of the DynamYX, HybrYX and SinguLYS air bearing stage solutions.
Innovative Architecture
HybrYX stages blend the cost-effectiveness of mechanical bearings with the precision of a single plane air bearing carriage to deliver a powerful combination of throughput, precision and value. During motion, a ceramic carriage freely slides in X and Y on a precision lapped granite reference plane using a proprietary pressure-vacuum air bearing design. This XY carriage is pressure-vacuum preloaded to, and guided along the Y-axis by a rigid and lightweight ceramic beam. The beam is supported (and guided) at each end by recirculating ball bearing carriages resulting in a low-profile design that is extremely rigid, well-damped, and capable of quick & precise point-to-point moves and exceptional high-speed scanning performance. For large payloads, such as Generation-5 LCD display or Photovoltaic panels, the HybrYX-G5 offers an oversized carriage with higher air bearing load capacity on both the horizontal and vertical reference surfaces.
Outstanding Performance Characteristics for Demanding Scanning Applications
HybrYX offers Z-Jitter & dynamic straightness of less than ±25nm during high speed motion, better than 0.1% velocity ripple, a compact 1200 x 765 mm footprint, a 650 x 350 mm travel range, and Long-life & high MTBF as air bearing is not limited by bearing travel/life- expectancy.
Performance without Compromise
HybrYX was developed to overcome the disadvantages found in conventional "stacked" XY stage systems. Truck-and-rail based stages have limited performance capabilities, long-travel crossed roller bearing designs are hindered by large footprints and may not have adequate life-time or MTBF characteristics, and a (pure) dual axis air bearing is often cost prohibitive.
In order to provide better service and products, please provide the following brief information.
Password Reset
Enter your email address below to reset your account password.
Password Reset
Email Verification Required
Cart Items Updated
Remove Product
Remove this product from your comparison list?
Check Order Status
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.