Our SL-A and 605 Series full range traditional gimbal mounts have unlimited angular range in pitch and yaw allowing them to steer a beam in any direction desired.
- Full 360-degree rotation range in both axes
- Eliminates adjuster-induced cross talk
- Supports up to 8 in. diameter mirrors
- Exchangeable actuators See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 605-2Gimbal Optic Mount, Low-distortion Axial Clamping, 2.0 in., Incl.1.0 in. Adapter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 605-4Gimbal Optic Mount, Low-distortion Axial Clamping, 4.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL8ABHCGimbal Optical Mount, Ø3.15 in., 2 BHC Locking Allen-Key Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL8ABMGimbal Optical Mount, Ø3.15 in., 2 BM Micrometers | |||||
![]() | SL8ABDGimbal Optical Mount, Ø3.15 in., 2 BD Differential Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL15ABHCGimbal Optical Mount, Ø6.0 in., 2 BHC Locking Allen-Key Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL15ABMGimbal Optical Mount, Ø6.0 in., 2 BM Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL15ABDGimbal Optical Mount, Ø6.0 in., 2 BD Differential Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL20ABHCGimbal Optical Mount, Ø8.0 in., 2 BHC Locking Allen-Key Screws | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL20ABMGimbal Optical Mount, Ø8.0 in., 2 BM Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Mounting
Each SL-A and 605 Series gimbal mount can hold a variety of optics sizes. The table below lists the nominal (also largest) round optics that can be directly mounted, the variable round optics that can be mounted with the included adapters, and the range of optics thicknesses that the mounts can support. The SL-A adapter positions are adjustable due to the slotted design, so a range of optics sizes can be held – for more information, please view our SL-A Mirror Installation with Clamp Arms video.
| Mount | Nominal Optic Diameter (direct mounting) |
Variable Optic Diameter (with adapter) |
Optic Thickness Range |
|---|---|---|---|
| 605-2 | 2 in. (50.8 mm) | 1 in. (25.4 mm) | 6-16 mm |
| 605-4 | 4 in. (101.6 mm) | 3 in. (76.2 mm) | 11-22 mm |
| SL8A | 3.15 in. (80 mm) | 1.65-2.44 in. (42-62 mm) | 6-15 mm |
| SL15A | 6 in. (152.4 mm) | 3.62-4.52 in. (92-115 mm) | 6-24 mm |
| SL20A | 8 in. (203.2 mm) | 5.83-6.77 in. (148-172 mm) | 6-30 mm |
Features
SL-A Series Large Gimbal Mounts
SL-A Gimbal Optical Mounts hold large circular or rectangular optics. Circular optics smaller than the mount's nominal diameter are securely held inside the mount ring by extendible clamp arms. Circular and rectangular optics larger than the nominal diameter may also be attached to the mounting ring with external clamps. For added versatility, a large aperture in the base allows light to pass from below the mount through to the mirror.
605 Series Gimbal Mounts
605 Series Mounts provide gimbaled positioning for 2- and 4-in. (50.8- and 101.6-mm) diameter mirrors. Dedicated adaptors provide mounting for 1- and 3-in. (25.4- and 76.2-mm) diameter optics. The 605 Series gimbal mounts (and their adaptors) are unique because they have a low stress mirror mounting mechanism to reduce wavefront distortion. The pivot axes employ wobble-free, radial ball bearings and are spring-loaded to eliminate backlash.
SL-A Series 360° Angular Range
Unlimited rotation in pitch and yaw (elevation and azimuth) allow the mount and optic to be oriented in any position in space with true gimbal motion.
605 Series 360° Angular Range
With infinite angular range in pitch and yaw, these mounts can steer a beam in almost any direction. Once the position is set, the 605 Series' fine thread adjusters can provide final alignment.
SL-A Series Direct Mirror Installation
3-in. (76.2-mm) diameter mirrors can be easily installed into SL8A mounts without the need for adapters. This also applies to 6-in. (15.2-mm) mirrors for SL15A mounts and 8-in. (203.2-mm) mirrors for SL20A mounts. Demonstrated in this video is the direct installation of a 6-in. (15.2-mm) mirror into an SL15A mount.
605 Series Mirror Installation
With adapters, the 605 Series can accommodate easy installation of more than one mirror size. The 605-2 comes with
SL-A Series Mirror Installation with Clamp Arm Adapters
SL-A Series mounts include 3 clamp arm adapters that can be attached to the mirror holder so that it may hold optics smaller than the mount's nominal diameter. This video demonstrates the installation of a 4-in. (101.6-mm) diameter mirror into an SL15A Series mount – whose nominal optic diameter is 6-in. (152.4 mm) – with clamp arms.
No Adjuster-Induced Cross-Talk
The adjusters on non-gimbal mounts can cause rotation axes to become skewed from the mounting plane - the main source of cross talk. This won't happen with a Full Range gimbal mount because the axes of rotation always remain true to the mounting plane.
Accessories
Optic Adaptors
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 605A-4-3Optical Diameter Adapter, 605-4 Gimbal Mount, 4.0 to 3.0 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 605A-2-1Optical Diameter Adapter, 605-2 Gimbal Mount, 2.0 to 1.0 in. | In Stock |
4-in. (101.6-mm) Diameter Mirrors
6-in. (152.4-mm) Diameter Mirrors
8-in. (203.2-mm) Diameter Mirrors
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 80D20ER.2Silver Mirror, Borofloat, 203.2 mm, λ/10, 480-20,000 nm | In Stock |