Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Silver Mirror, Zerodur, 101.6 mm, λ/10, 480-20,000 nm

Specifications

  • Wavelength Region
    Broadband
  • Wavelength Range
    480-20000 nm
  • Mirror Shape
    Round
  • Diameter
    101.6 mm  
  • Mirror Size
    Ø101.6 mm
  • Thickness
    17.7 mm  
  • Material
    Zerodur® or equivalent
  • Coating Type
    Protected Silver
  • Coating Code
    ER.2
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    40Z20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Ravg>96%, Rmin>93% @ 480-1100 nm;Ravg>98.5%, Rmin>97% @ 1.1-20 µm
  • Damage Threshold
    1 J/cm² with 10 ns pulses at 1064 nm, 20Hz
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.38–1.14 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Borofloat 33 Metallic Mirrors40D20ER.2Silver Mirror, Borofloat, 101.6 mm, λ/10, 480-20,000 nm
In Stock
$1,100
Elliptical Broadband Metallic Mirrors18E20ER.2Elliptical Mirror, Silver, Borofloat, 46.7 x 66 mm, λ/10, 480-20,000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$382
High-Performance Zerodur Dielectric Mirrors40Z20BD.2Dielectric Mirror, Broadband, Zerodur, 101.6 mm, 700-950 nm
In Stock
$2,407

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Low Wavefront Distortion Mirror MountsU400-AC3KMirror Mount, ULTIMA®, Center, 4.0 in., 3 Locking Knob Adjustment
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$626
Low Wavefront Distortion Gimbal Mirror MountsSL101.6BMGimbal Optical Mount, 4.0 in., (2) BM Micrometers
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,990