Compare Model Drawings, CAD & Specs Availability Price
Aluminum Mirror, Float Glass, 25.4 mm Square, 5λ, 400-10,000 nm
$22
In Stock
In Stock
Aluminum Mirror, Float Glass, 50.8 mm Square, 5λ, 400-10,000 nm
$29
In Stock
In Stock
Aluminum Mirror, Float Glass, 190.5 mm Square, 5λ, 400-10,000 nm
$116
In Stock
In Stock
Aluminum Mirror, Float Glass, 190.5 mm Square, 5λ, 400-10,000 nm
$129
In Stock
In Stock

Round mirror is also available.

Specifications

Features

Low Cost Float Glass Substrate

Float glass is made by floating molten glass over a bed of molten metal. While this is a low cost material that is used in commercial windows, the production method yields a very flat surface of uniform thickness making it a good choice for optics.

Back Reflector Applications

These mirrors can be used as a front or back surface reflector. A removable plastic sheet protects the mirror surface during shipment and handling, and can be left on if used as a back surface reflector.

Enhanced Aluminum Broadband Metallic Coating

The front surface is coated with our ER.3 dielectric-enhanced aluminum coating. Average reflectivity is greater than 90% from 400-2000 nm typically.